Title

尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
比色法水质硬度分析仪

水质硬度分析仪
Liquline System CA82HA

比色法测量系统,在线监测工艺用水,低检测限监测

CA82HA
Please Wait (spinning wheel)
价格核算中…
暂时无价格信息
Price on request
正在激活价格
价格:提供信息
筛选测量/应用任务
测量/应用任务

配置产品,下载CAD设计图

  • 测量原理

    比色

  • 特点

    Analyzer for water hardness in aqueous solutions

  • Measuring method

    Comply with standard colorimetric measuring principle

  • 尺寸

    Housing (open version):
    793 x 530 x 417 mm
    31.22 x 20.87 x 16.42 in
    Housing (closed version):
    793 x 530 x 463 mm
    31.22 x 20.87 x 18.23 in
    Housing with base:
    1723 x 530 x 463 mm
    67.83 x 20.87 x 18.23 in

  • 设计

    Open design / cabinet
    Plastic ASA-PC

  • 过程温度

    10 to 40 °C (50 to 104 °F)

  • 环境温度

    5 to 40 °C (41 to 104 °F)

  • 过程压力

    2 to 6 bar (29 to 87 psi)

  • 探头处的流速

    60 to 250 ml/min (2.03 to 8.45 fl.oz/min)

  • 探头的一致性

    Particle free

  • 特殊要求

    Easy upgrade to measuring station with up to four digital Memosens sensors
    Automatic calibration and cleaning
    User-configurable measuring, cleaning and calibration intervals
    optional up to 6 sample channels
    Flexible functionality and modular expandable
    Digital communication for remote access

  • 应用

    Determination of water hardness concentration in ultrapure water
    boiler feed water
    Monitoring of water-steam-circuit and condensate
    Monitoring and optimization of reverse osmosis and desalination

  • 电源

    100 to 120 VAC / 200 to 240 VAC
    50 or 60 Hz

  • 输出

    2x 0/4 to 20 mA
    Optional: Webserver, Modbus, Ethernet/IP, Profibus DP

  • 输入

    1, 2, 4 or 6 measuring channels
    Optional 1 to 4 digital inputs for sensors with Memosens protocol

  • 测量范围

    0 to 2.5 mg/l (ppm) CaCO3
    LOD: 0.02 mg/L CaCO3

  • 耗材

    Reagents and standard solutions CY82HA
    Maintenance kit CAV800