Highest quality in dairy processing with precise measurement technology
Dairy production is a business with tight margins and high quality requirements. Milk processing can be optimized to control costs while maintaining product quality at a consistently high level. Thermal milk processing, in particular, is of paramount importance to consumer safety and plant efficiency. Accurate, innovative measurement technology sensors ensure thermal processing in the correct temperature range and compliance with strict rules.
4000€ / year
energy losses
and even more due to inaccurate temperature measurement during ultra-high temperature processing (UHT). Already a temperature only two degrees above the setpoint can lead to high additional costs for unnecessarily used energy. Keep your resources under control with precise measurement technology.
Chúng tôi cung cấp
Endress+Hauser understands the high demands and challenges in dairy processing. We offer a complete portfolio of hygienic flow, level, temperature, pressure and analytical sensors designed, manufactured and optimized for the food and beverage industry. Our common goal: ensure product safety and customer health.
Precise, robust and reliable measurement technology optimized for industry requirements.
Easy to clean and absolutely tight sensors. Ingress protection class up to IP69K availalable to withstands high pressure and steam cleaning.
Hygienic sensors meet 3-A sanitary standards and are certified according to test procedure of EHEDG.
Food contact material compliant to FDA "GRAS", EC 1935/2004 and China GB4806.
Seamless integration into any control system.
Applications
Fast temperature sensors improve heating control
The critical control point for successful pasteurization control is temperature. Accuracy and response time ensure that no energy is wasted and the product is not exposed to more thermal stress than necessary.
Chuyên môn của chúng tôi trong lĩnh vực
Endress+Hauser has invented the fastest temperature sensor for hygienic processes. This innovative technology helps you to improve quality and reduce cost. Furthermore, the combination of precise, fast and stable temperature measurement delivers the highest degree of process quality and reliable product quality.
Install our innovative temperature sensor iTHERM TM411 to improve your temperature monitoring in UHT processing.
Benefit from the shortest response times (t90 = 0.75 s) in the market thanks to iTHERM QuickSens technology.
Take advantage from significant time savings during recalibration (up to 20 minutes per measuring point) with iTHERM QuickNeck.
Reduce risk and improve process safety in critical applications with the help of our self-calibrating temperature sensor iTHERM TrustSens.
One of the more challenging applications in thermal processing systems is the level control of the balance tank. The small tank sees rapid level and temperature changes.
Chuyên môn của chúng tôi trong lĩnh vực
Hydrostatic level sensor are ideal for this application. Temperature compensated and with ranges down to 100mm H2O, they set the standard for reliability.
Use Deltapilot FMB50 with remote electronics. It also help you to reduce risk in the often harsh environment and cleaning cycles.
Alternatively, the compact point level switch Liquiphant FTL33 for hygienic applications can be used.
The microbiological stability of dairy products is crucial for their shelf life and quality, which is often regulated by law. However, heating milk also leads to contamination on the inner walls. This contamination affects the efficiency of the heating cycle and is a potential cause of product contamination. Therefore, controlling the fouling behavior throughout the heating process and the presence of product in the holding tube is key to process control and optimization of product quality.
Chuyên môn của chúng tôi trong lĩnh vực
Our compact multiparameter instrument Liquitrend QMW43 is able to measure the buildup thickness and conductivity of media simultaneously. Installed in the holding tube of the pasteurization process, it can continuously monitor the formation and degree of buildup. This helps to decide if a cleaning process is necessary or if the production time can still be extended without affecting the product quality.
Keep your measurement up-to-date
Regular maintenance and calibration ensures that the measuring instruments controlling critical processes remain in spec, which is essential to safeguard food safety and quality.
Chuyên môn của chúng tôi trong lĩnh vực
From on-site to fully accredited laboratory calibration, Endress+Hauser provides timely, traceable, and cost-effective maintenance services to ensure both high plant availability and compliance of your instruments. Our calibration experts will support you in optimizing all activities across your installed base.
Keep the quality of your instruments up-to-date with minimal process interruption thanks to our maintenance services.
Click through these maps and learn in detail how you can optimize your dairy production!
Meet a customer
“Promass Q is able to measure mass flow, volume flow, density and temperature. A tremendous advantage for us, because we can get reliable information for raw material resource planning and balancing.”
Lợi ích
Apart from our industry expertise and broad product portfolio, we want to support our customers with valuable process knowledge. We will help ensure that all local and international requirements are met. The promise to be a reliable partner is our goal. We strongly believe in long-lasting relationships with our customers, not just the short range profit.
0.75 seconds
response time (t90)
iTHERM QuickSens offers the fastest response times in the market for optimum process control.
3 million
Proline Promag
electromagnetic flowmeters sold since launch in 1977 in a wide range of applications.
8,700
patents and patent applications
protect the intellectual property behind Endress+Hauser’s products, solutions and services.
Chr. Hansen làm giảm nhẹ công việc giám sát nhiệt độ và hiệu chuẩn, cả hai đều quan trọng trong quá trình xử lý UHT của dung dịch bổ dưỡng, khi sử dụng cảm biến nhiệt độ iTHERM TM411
With the help of the Memosens CPS77E sensor a safe monitoring of the pH values is possible, which must be guaranteed with the high requirements in the food industry.
Nước, đồ uống, sản phẩm sữa, hóa chất hoặc dược phẩm phải được phân tích hàng ngày. Chọn thiết bị phù hợp với nhu cầu nhất từ danh mục sản phẩm toàn diện của chúng tôi.
Lưu lượng kế
Lưu lượng kế
Nước, khí tự nhiên, hơi nước, dầu khoáng, hóa chất là một số chất lỏng phải được đo đạc mỗi ngày. Chọn lưu lượng kế phù hợp nhất với nhu cầu quy trình.
Mức
Mức
Đo mức liên tục và theo dõi điểm đo mức trong chất lỏng và khối chất rắn
Áp suất
Áp suất
Thiết bị mạnh mẽ để đo áp suất quy trình, chênh áp, mức và lưu lượng.
Phần mềm
Phần mềm
Bên cạnh việc cung cấp các công nghệ về hệ thống và đo lường, chúng tôi cũng cung cấp các phần mềm phù hợp cho tất cả các ngành giúp tối ưu tiềm năng cho các quy trình vận hành.
Sản phẩm hệ thống
Sản phẩm hệ thống
Ứng dụng Applicator
Đo nhiệt độ
Đo nhiệt độ
Nhiệt kế và thiết bị truyền tín hiệu cho ngành quy trình
Câu chuyện liên quan
Hiệu quả
Optimize Clean-In-Place (CIP) processes in the food industry
Optimize Clean-In-Place (CIP) processes in the food industry with innovative flow, level, pressure, temperature and analytical sensor technology.
The food and beverage industry primarily uses water as a raw material for cleaning and in production. Potential for optimization lies in the prevention, monitoring and treatment of wastewater.
Endress+Hauser is dedicated to helping you meet your operating targets throughout the water cycle by combining an innovative portfolio of measuring instruments, expert services and industry expertise.
Utilities: Steam and industrial water management
Utilities: Steam and industrial water management
Make your utilities management more efficient, safe and reliable. Rely on Endress+Hauser to improve your steam energy systems and industrial water treatment. Learn more about our offering here.
Life Sciences: The pulse of life sciences
Life Sciences: The pulse of life sciences
Trust a reliable partner who helps you achieve operational excellence
Chúng tôi tôn trọng quyền riêng tư của bạn
Chúng tôi sử dụng cookie để nâng cao trải nghiệm duyệt web của bạn, thu thập số liệu thống kê để tối ưu hóa chức năng của trang web và cung cấp nội dung hoặc quảng cáo phù hợp.
Bằng cách chọn "Chấp nhận tất cả", bạn đồng ý với việc sử dụng cookie của chúng tôi.
Để biết thêm chi tiết, vui lòng xem lại Chính sách cookie của chúng tôi.