Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử

CNGmass D8CB
Coriolis flowmeter

Picture of Coriolis flowmeter CNGmass D8CB for measurement of compressed natural gas (CNG) ©Endress+Hauser

The CNGmass D8CB is specially designed for dispensers.

The Coriolis Flow Measuring Principle

Refueling application flowmeter with easy system integration

The market for natural gas is still growing! Compressed natural gas has long been established as an alternative fuel for vehicles. Compressed natural gas is also considered the cleanest fuel for combustion engines. The new CNGmass is specially designed for dispensers. With this Coriolis flowmeter the mass flow can be measured with highest accuracy — independent of pressure and temperature.
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
  • Tổng quan về thông số kỹ thuật

    • Max. measurement error

      Mass flow: ±0.5 % of batch

    • Measuring range

      0 to 150 kg/min (0 to 330 lb/min)

    • Medium temperature range

      –50 to +125 °C (–58 to +257 °F)

    • Max. process pressure

      350 bar (5080 psi)

    • Wetted materials

      Mesuring tube: 1.4435 (316L)
      Connection: 1.4404 (316/316L)

Chọn nhanh

Chọn theo đề xuất của chúng tôi
Giá bán
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

hoặc

Công cụ lựa chọn mã thiết bị

Tiếp tục lựa chọn từ tất cả tùy chọn có thể
  • Lợi ích

    • Excellent operational safety – reliable under extreme process conditions

    • Fewer process measuring points – multivariable measurement (flow, density, temperature)

    • Space-saving installation – no in/outlet run needs

    • Space-saving transmitter – full...

  • Phạm vi ứng dụng

    • Measuring principle operates independently of physical fluid properties such as viscosity or density

    • Accurate measurement of compressed natural gas (CNG) in high-pressure refueling applications.

    Device properties

    • Flow rates up to 150 kg/min (330 lb/min)

    • Process pressure up to 350 bar (5080...

Tín năng và thông số kỹ thuật

Quay lại

Details

  • Measuring principle

    Coriolis

  • Product headline

    The refueling application flowmeter with seamless system integration. Accurate measurement of compressed natural gas (CNG) in high pressure refueling applications.

  • Sensor features

    Excellent operational safety – reliable under extreme process conditions. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Flow rates up to 150 kg/min (330 lb/min). Process pressure up to 350 bar (5080 psi).

  • Transmitter features

    Space‐saving transmitter – full functionality on the smallest footprint. Fast commissioning – pre‐configured devices. Automatic recovery of data for servicing. Robust, compact transmitter housing. Modbus RS485.

  • Nominal diameter range

    DN 8 to 25 (⅜ to 1")

  • Wetted materials

    Mesuring tube: 1.4435 (316L)
    Connection: 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density

  • Max. measurement error

    Mass flow: ±0.5 % of batch

  • Measuring range

    0 to 150 kg/min (0 to 330 lb/min)

  • Max. process pressure

    350 bar (5080 psi)

  • Medium temperature range

    –50 to +125 °C (–58 to +257 °F)

  • Ambient temperature range

    –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    AlSi10Mg, coated

  • Degree of protection

    IP66/67, type 4X enclosure

  • Display/Operation

    No local operation
    Configuration via operating tools possible

  • Outputs

    None

  • Inputs

    None

  • Digital communication

    Modbus RS485

  • Power supply

    DC 20 to 30 V

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)

  • Pressure approvals and certificates

    CRN

  • Material certificates

    3.1 material

  • Measuring principle

    Coriolis

  • Product headline

    The refueling application flowmeter with seamless system integration. Accurate measurement of compressed natural gas (CNG) in high pressure refueling applications.

  • Sensor features

    Excellent operational safety – reliable under extreme process conditions. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Flow rates up to 150 kg/min (330 lb/min). Process pressure up to 350 bar (5080 psi).

  • Transmitter features

    Space‐saving transmitter – full functionality on the smallest footprint. Fast commissioning – pre‐configured devices. Automatic recovery of data for servicing. Robust, compact transmitter housing. Modbus RS485.

  • Nominal diameter range

    DN 8 to 25 (⅜ to 1")

  • Wetted materials

    Measuring tube: 1.4435 (316L)
    Connection: 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density

  • Max. measurement error

    Mass flow: ±0.5 % of batch

  • Measuring range

    0 to 150 kg/min (0 to 330 lb/min)

  • Max. process pressure

    350 bar (5080 psi)

  • Medium temperature range

    –50 to +125 °C (–58 to +257 °F)

  • Ambient temperature range

    –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    AlSi10Mg, coated

  • Degree of protection

    IP66/67, type 4X enclosure

  • Display/Operation

    No local operation
    Configuration via operating tools possible

  • Outputs

    None

  • Inputs

    None

  • Digital communication

    Modbus RS485

  • Power supply

    DC 20 to 30 V

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO

  • Other approvals and certificates

    3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    CRN

Tài liệu / Tài liệu hướng dẫn / Phần mềm

Phụ kiện / Phụ tùng thay thế

Nr
Order code
Specification
  • 47
  • 45
    • Nr 45 Order code 71185787

      Kit connection terminal for Ex-i barrier

      Usage: Promass 100, CNGmass, LPGmass, LNGmass. Consists of: 2x Connection terminal 4-Pol.

  • 30
  • 21
    • Nr 21 Order code 71185789

      Kit cover, compact, Alu

      Usage: Promass 100, Promag 100, Prosonic Flow E 100/E Heat, CNGmass, LPGmass, LNGmass. Consists of: Cover Aluminium, coated. O-Ring 113,90 x 3,53 NBR for cover.

  • 70
    • Nr 70 Order code 71185795

      Kit housing gaskets, compact, Alu

      Usage: Promass 100, Prosonic Flow E 100/E Heat, CNGmass, LPGmass, LNGmass. Consists of: O-Ring 113,90 x 3,53 NBR for cover. Gasket EPDM for housing/sensor.

  • 15
  • 12
    • Nr 12 Order code 71276494

      Kit securing clamp, screw

      Usage: Promass 100, Promag 100, Prosonic Flow E 100/E Heat, CNGmass, LPGmass, LNGmass. Sensor housing: Promag 400(C), (C) = generation index C, Promag/Promass 500, Promag/Promass/Prosonic Flow 500 digital. Consists of: cover clamp, screw M4x16.

    • Nr 12 Order code 71276495

      Kit screw sealing, transm./sensor, alu

      Usage: Transmitter housing: CNGmass, LPGmass, LNGmass, Prosonic Flow E Heat, Sensor housing: Promag 400(C), (C) = generation index C. Consists of: cover clamp, screw sealing M4x16.

Vui lòng chọn thị trường / khu vực của bạn