Liquiline Control CDC90 automatically cleans, validates, calibrates, adjusts and monitors your pH and ORP sensors.
Phạm vi ứng dụng
The Liquiline Control CDC90 plug & play system automates Memosens pH and ORP measuring points in all industries. It cleans, validates, calibrates and adjusts up to two sensors automatically, reducing maintenance effort, improving working safety in harmful areas and helping to ensure the yield and quality of your product. It can easily be integrated into existing plant infrastructures and allows convenient remote control of your measuring points via any process control system or mobile device.
Liquiline Control CDC90 automates pH and ORP measuring points in all industries. It is suitable for each application where:
The sensors must be cleaned and/or calibrated frequently.
The measuring point is difficult to access.
The measuring point is in a harmful environment.
The process requires reproducible precise pH measurement.
The process requires measurement at frequent intervals.
The performance of the measuring point must be controlled and documented frequently.
Lợi ích
Optimized cleaning and calibration cycles ensure reliable and reproducible measured values that help you to improve product yield, product quality and raw material consumption.
Pro-active cleaning and calibration in case of sensor blocking and fouling ensures reliable values to keep your product safe.
Increased safety for your service personnel as it minimizes maintenance actions in difficult-to-access areas and harsh or harmful environments.
Seamless system integration into your process control system thanks to certified communication standards such as 0/4…20mA, PROFIBUS DP, Modbus TCP, EtherNet/IP, PROFINET and web server technology.
Pre-defined cleaning and calibration programs allow a quick start and commissioning of Liquiline Control CDC90 and keep your investment effort low.
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Hệ thống Liquiline Control điều tiết sự nitrát hóa và khử nitrát tại nhà máy xử lý nước thải Stadtlohn. Hệ thống kiểm soát đảm bảo tuân thủ các giá trị giới hạn và tối ưu hóa việc sử dụng năng lượng.
-10 to 140 °C (14 to 284 °F) for all materials except PVDF and conductive PVDF -10 to 100 / 90 °C (14 to 212 / 194 °F) for PVDF and conductive PVDF materials
Process pressure
Stainless steel, Alloy C22, PEEK: 16 bar up to 140 °C (232 psi up to 284 °F) PVDF, conductive PVDF: Basic version: 16 bar up to 100 °C (232 psi up to 212 °F) Immersion chamber version: 4 bar to 90 °C (58 psi up to 194 °F)
PA pressure cylinder (manually only): Max. 80 °C (176 °F) Stainless steel pressure cylinder: up to 100°C (212 °F) with continuous operation up to 6 bar (87 psi)
Process pressure
PA pressure cylinder: Max. 6 bar (87 psi) Stainless steel pressure cylinder: Max. 10 bar (145 psi) Pneumatic outlet safety seal: 6 bar at 100 °C (87 psi at 212 °F)
-10 to 140 °C (14 to 284 °F) for all materials except PVDF and conductive PVDF -10 to 100 / 90 °C (14 to 212 / 194 °F) for PVDF and conductive PVDF materials
Process pressure
Stainless steel, Alloy C22, PEEK: 16 bar up to 140 °C (232 psi up to 284 °F) PVDF, conductive PVDF: Basic version: 16 bar up to 100 °C (232 psi up to 212 °F) Immersion chamber version: 4 bar to 90 °C (58 psi up to 194 °F)
PA pressure cylinder (manually only): Max. 80 °C (176 °F) Stainless steel pressure cylinder: up to 100°C (212 °F) with continuous operation up to 6 bar (87 psi)
Process pressure
PA pressure cylinder: Max. 6 bar (87 psi) Stainless steel pressure cylinder: Max. 10 bar (145 psi) Pneumatic outlet safety seal: 6 bar at 100 °C (87 psi at 212 °F)
Chúng tôi sử dụng cookie để nâng cao trải nghiệm duyệt web của bạn, thu thập số liệu thống kê để tối ưu hóa chức năng của trang web và cung cấp nội dung hoặc quảng cáo phù hợp.
Bằng cách chọn "Chấp nhận tất cả", bạn đồng ý với việc sử dụng cookie của chúng tôi.
Để biết thêm chi tiết, vui lòng xem lại Chính sách cookie của chúng tôi.