Title

尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
Tankvision LMS NXA86B产品图

Tankvision LMS NXA86B

LNG/低温罐专用库存管理软件

NXA86B
Please Wait (spinning wheel)
价格核算中…
暂时无价格信息
Price on request
正在激活价格
价格:提供信息
筛选测量/应用任务
测量/应用任务

配置产品,下载CAD设计图

  • 测量原理

    库存管理解决方案

  • 应用任务

    Data acquisition
    Data management
    Process monitoring & visualization

  • 应用场合

    Tankvision LMS NXA86B is a on-premise software for installation on a single station or server client system for monitoring of level, volumes, mass and energy content specifically for LNG tanks in storage facilities.

  • 操作系统

    Single Station or Client System:
    Windows 10
    Windows 11
    Server System:
    Windows Server 2025

  • 处理器型号

    Single Station or Client System:
    Multi-core processor (e.g. Intel Core i7 or equivalent)
    Server System:
    Multi-core (4, 6, or 8) processor (e.g. Intel E5 Xeon)

  • 主存储器

    Single Station or Client System:
    8 GB
    Server System:
    16 GB (32+ GB if used as a virtual host)

  • 硬盘容量

    Single Station or Client System:
    500+ GB
    Server System:
    Dual 500+ GB minimum, RAID recommended

  • 显示器分辨率和显示

    1920 x 1080 (or better)

  • 接口

    OPC classic
    OPC UA
    Modbus