Title

尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。

Purpose-built LNG bunkering solution

Comprehensive real-time gas analysis for efficient and safe bunker metering of LNG transfers

Coriolis flowmeter Promass Q from Endress+Hauser

图片展示了可用的解决方案示例

Our standardized LNG bunkering solutions are designed for both onshore and offshore LNG bunkering operation. Coming with a variety of options to meet the needs of bunkering and maritime operators, they support a wide range of sizes and flow conditions.

Solution overview:

Available for:
石油与天然气/海事工程

Hardware & Software:

  • Coriolis mass flowmeters (especially Proline Promass Q)
  • Raman analyzer (Rxn4), Rxn-41 Raman probe and fiber cable (max. up to 500 m)
  • Temperature sensors
  • Pressure sensors
  • Fully integrated control system with energy calculations, including flow computers and HMI
  • LNG & BOG mass quantity delivered
  • Total energy transferred of LNG & BOG
  • GCV & NCV (mass based)
  • Gross and net Wobbe index
  • Methane number (selectable calculation method AVL/MWM/PKI/CARB/ISO 15403)

Services:

  • Application consultancy & onsite inspection
  • Project management & engineering
  • FAT & SAT
  • Project commissioning & startup
  • System performance verification services
  • Life cycle services
  • Customer training

1st solution on the market that calculates energy transfers of LNG fuel in real-time

Endress+Hauser's LNG bunkering solution is the first one to provide real-time metering and composition analysis. This enables reliable measurement of the quality of the cargo transferred leading to unprecedented precision in LNG energy measurement. This is essential for maintaining safe and efficient bunkering operation, whether onshore or offshore, and for bunker vessels of all types – from ships to barges.

Endress+Hauser is committed to supporting the maritime energy transition by providing state-of-the-art LNG bunkering solutions, helping you to move away from maintenance-intensive measuring systems based on gas chromatography. Whether you operate at dedicated bunkering terminals or perform ship-to-ship transfers, our solutions integrate seamlessly with your infrastructure, ensuring reliable and consistent measurement of LNG mass, energy, and composition as well as boil-off-gas (BOG).

Benefit from highest accuracy when measuring LNG quantities

thanks to highly accurate and direct mass measurement with Coriolis flowmeters, eliminating the need for complex tank gauging calculations while ensuring reliable and transparent bunkering.

Monitor LNG composition in real time with patented Raman technology

and a fully integrated control system with energy calculations, allowing for precise measurement of energy content, impurity detection, and compliance with international standards.

Reduce overall operating costs

thanks to low-maintenance measuring instrumentation.

Ensure efficient space management onboard the barge

while complying with emissions reduction regulations – all thanks to the space-saving installation with a smaller overall footprint compared to conventional systems using gas chromatographs.

Single source provider

Benefit from one single source provider for all equipment.

Interested in our solutions? Our consultants can answer all your questions

Offering highlights

/

资料下载

查找更多资料

document icon
船用燃油计量系统
专业船用燃油计量解决方案 —— 提升计量透明度与可靠性
download icon 下载

Interested in our solutions? Our consultants can answer all your questions

尾注

Explore other solutions