Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử

QuickLink – for fastest response time

Welded thermowell with patented design to control the process at peak efficiency and performance

Precise temperature control bears great potential for conserving energy, avoiding critical plant conditions and maintaining product quality. If the response time of the sensors is too slow, operators may need to adjust the process parameter tolerance windows. Otherwise, the process will not run at peak efficiency and energy may be wasted. Response time can be an issue, particularly when a direct contact thermometer cannot be used and a thermowell must be used.

Benefits

  • Up to 5x faster response times
  • Optimized thermal coupling between insert and thermowell
  • Applicable with replaceable standard inserts ⌀ 6 mm (0.25 inches)
  • For temperatures up to 400 °C (752 °F)

Endress+Hauser has developed a special fast responding pipe thermowell for process environments that require the use of a protective tube. The patented QuickLink design provides up to five times faster response times compared to conventional thermowells by eliminating the air gap between the sensor and the thermowell walls. The temperature probe benefits from the best possible thermal connection to the process. As a result, the process can be controlled at peak efficiency and performance.

2 Sản phẩm
Sắp xếp theo:
Lọc

Tải xuống

Khám phá thêm tài nguyên

document icon
Temperature measurement in polymerization processes
To meet the challenges of temperature monitoring in such critical processes, a thermowell design has been developed that responds to process changes up to five times faster than standard designs.
download icon Tải xuống