Specialized instrumentation is required to address certain process analysis and control tasks, whether it involves dealing with highly-demanding ambient or process conditions, meeting ambitious productivity targets or complying with far-reaching regulations. In fact, the variety of scenarios in which our Xpert products serve as the ideal solution are too numerous to list.
Benefits
Specialized products
Designed for challenging applications
Thanks to our in-depth industry and application know-how, we are familiar with industry guidelines and regulations that you must comply with. By continually expanding our application know-how, we develop specialized products that maximize performance and productivity. Our expertise also enables us to provide you consulting and support for instrument selection, commissioning and maintenance and other services such as verification and calibration, thus ensuring long-term trust and compliance.
Multiple technologies for ideal results
At Endress+Hauser, we don't believe in a "one size fits all" approach. We understand the application should define the measurement, not the other way around. That's why we offer multiple technologies for similar measuring tasks. Never hesitate to reach out to our application experts to find out which product options exactly match your needs, especially if you have highly-demanding applications.
Measured variablesVolumetric flow a. c., volume a. c., gas velocity, Speed of sound, optional volume correction via integrated, electronic volume corrector (EVC)
Measuring MediumNatural gas (with up to 30% hydrogen), air, natural gases containing increased levels of CO2, N2, H2S, O2, H2
Nominal pipe size3 ″ ... 56 ″ (DN 80 ... DN 1400), other nominal pipe sizes on request
ConformitiesTÜV type test Suitability tested acc. DIN EN 15267-1 (2009), DIN-EN 15267-2 (2009), DIN EN 15859 (2010), DIN EN 14181 (2014) Certified for use as Dust monitor and Leak monitor for filter control downstream of dust collectors at installations requiring approval (13th BlmSchV, 17th BlmSchV, 27th BlmSchV, 30th BlmSchV, 44th BlmSchV and TA Luft)
Measured variablesMass flow rate, volumetric flow s. c. (standard condition), volumetric flow a. c. (actual condition), molecular weight, gas volume and mass, gas velocity, sound velocity
Measuring range0,03 m/s ... 120 m/s (0.1 ft/s ... 394 ft/s)
Number of applicationsSupport up to 4 gas or 4 liquid runs per module (Flow-X/M, Flow-X/C)
Inputs6x analog transmitter input, high accuracy Input types are 4 to 20 mA, 0 to 20 mA, 0 to 5 V, 1 to 5 V Accuracy mA inputs; 0.002% FS at 21 °C (69.8 °F), 0.008% at full ambient range of 0 ... 60 °C (32 °F ... 140 °F), long-term stability 0.01% per year Resolution 24 bits. Analog inputs share same ground floating in relation to all other electronics. 2x resolution 0.02 °C (0.04 °F) for 100 ohms input. Error depending on range 0 ... 50 °C (32 °F ... 122 °F): Error <0.05 °C (0.09 °F) or better; -220 to +220 °C (–396 °F ... +428 °F): Error <0.5 °C (<0.9 °F.) or better 4x Independent HART loop inputs, on top of 4 to 20 mA signals Support includes multi-drop for each transmitter loop, as well as support for redundant FC operation 4x Single or dual pulse input. Adjustable trigger level at various voltages. Frequency range up to 10 kHz for single and dual pulse. Compliant with ISO6551, IP252, and API 5.5. True Level A and level B implementation. 4x Periodic time input, 100μs to 5000μs. Resolution < 1ns 16x Digital status inputs. Resolution 100ns (10MHz) 4x Supports 1, 2 and 4 sphere detector configurations mode. Resolution 100ns (10MHz) 2x RS485 / RS232 serial port for ultrasonic meter, printer or generic, 115kb Flow-X/P: 4x RS485 / RS232 and 1x RS232 Flow-X/C: 2x RS485 / RS232 and 1x RS485 optional 2x RS485 / RS232 and 2x RS485 2x RJ45 Ethernet interface, TCP/IP
Outputs4x Analog output for process outputs and flow / pressure control. Resolution 14 bits, 0.075% FS. Analog outputs share same ground floating in relation to all other electronics. 16x Digital output, open collector. Rating 100mA @24V 4x Pulse outputs open collector, 0.01 to 500 Hz 1x Meter pulse output for remote proving flow computers. Resolution 100ns (1MHz) 4x Frequency outputs for emulation of flowmeter signals. Maximum frequency 10KHz, accuracy 0.1%
Measured variablesCO2, SO2, NO, NO2, CO, NH3, H2O, CH4
Ambient temperature range 0 °C ... +50 °C Type approved up to 45 °C
ConformitiesMARPOL Annex VI and NTC 2008 – MEPC.177(58) Guidelines for exhaust gas cleaning systems – MEPC.340(77) Guidelines for SCR reduction systems – MEPC.198(62) DNV Rules for Type Approvals (2012) IACS E10 and Rules of major classification societies
The easy‐to‐clean flowmeter with self‐drainable single‐tube system and an ultra‐compact transmitter. Dedicated for applications requiring optimal cleanability under hygienic conditions.
Compact transmitter for point level detection, continuous level, interface and density measurement
/
Chúng tôi tôn trọng quyền riêng tư của bạn
Chúng tôi sử dụng cookie để nâng cao trải nghiệm duyệt web của bạn, thu thập số liệu thống kê để tối ưu hóa chức năng của trang web và cung cấp nội dung hoặc quảng cáo phù hợp.
Bằng cách chọn "Chấp nhận tất cả", bạn đồng ý với việc sử dụng cookie của chúng tôi.
Để biết thêm chi tiết, vui lòng xem lại Chính sách cookie của chúng tôi.