Title

Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
product picture of the process gas analyzer MKAS

MKAS
process gas analyzer

The flexible analyzer system for process- and emission-measurement applications

IMKAS
Please Wait (spinning wheel)
Đang tải giá
Giá tạm thời không có sẵn
Price on request

Tổng quan về thông số kỹ thuật

  • Measured variables

    CH4, CO, CO2, H2, H2O, He, N2O, NH3, NO, NO2, NOx, O2, SO2, TOC
    Hydrocarbons (e.g. C2H2), halogenated hydrocarbons (e.g. CH2Cl2) and other gases upon request

Phạm vi ứng dụng

The MKAS gas analyzer system is used to measure a wide variety of exhaust gas parameters. The MKAS can be individually configured to suit the application-specific requirements. Whether used as a continuous emission monitoring system (CEMS) or as a process gas analyzer system (PGA), the individual system components can be precisely tailored to customer requirements. MKAS is available in a standard size or as a space-saving compact version.

  • Measurements in raw or clean gas

  • Measurements in process gases

  • Emissions monitoring, compliant with current EU directives


Device properties:

  • Analyzers and measured parameters can be retrofitted at any time

  • Available in a standard size or as a space-saving compact version

  • Meets the requirements for an automated measurement system (AMS) according to EU standards

  • Sample gas bypass for very short response times

  • Matches specific demands even for highly dusty process applications and ATEX applications

Lợi ích

  • Customizable to the measuring task thanks to the modular design

  • Proven system components ensures high reliability

  • Comprehensive service packages available (incl. installation and commissioning)

  • Various type of Cold-Extractive or Hot-Extractive analyzers can be combined in a MKAS together with DAS, NOx Converter, etc

Please Wait (spinning wheel) Loading alternative products