Title

Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử

Endress+Hauser Temperature+System Products in Italy

Thermometer production – from standard to customer specific products

State-of-the-art production techniques ensure the quality of products, as well as the safety of employees and the environment. Endress+Hauser in Pessano designs and manufactures instruments for temperature measurement, from standard to specifically customized products. It moreover provides installation and maintenance services directly on site, as well as consulting and technical support. Calibration and control of materials are performed in our internationally accredited laboratory.

Giám Đốc Điều Hành

Davide Zanotto

Năm thành lập

Since 1999 with Endress+Hauser, Wetzer Division since 2003

Số lượng nhân viên

226

  • Sản xuất

Liên hệ với chúng tôi

Tìm hiểu thêm từ đội ngũ chuyên gia của chúng tôi

Endress+Hauser Sicestherm S.r.L.
Via Martin Luther King 720042 Pessano con Bornago (MI) Ý
Điện thoại (Tiêu chuẩn) +39 02 959 641
Fax +39 02 959 644 05

Close and ready to work for you

Endress+Hauser Pessano is a wholly owned subsidiary of Endress+Hauser Wetzer, Germany.

The quality assurance system supporting our dedication to quality and continuous quality improvement is based on ISO 9001, ISO 14001, ISO/IEC17025 and ISO 45001.

Test equipment and references used for all measurements and tests conducted during the production process traceable to national or international standards (PTB, NIST, NIM etc.).

Product highlights

/