Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Picture of Picomag – The economical flowmeter for process quality control and monitoring

Picomag
electromagnetic flowmeter

Smart magmeter for utilities – intuitive · convenient · multivariable

DMA
Please Wait (spinning wheel)
Đang tải giá
Giá tạm thời không có sẵn
Price on request
from CHF ??.-
Lọc phép đo / Tác vụ ứng dụng
Nhiệm vụ đo / Ứng dụng

Định cấu hình để tải xuống các bản vẽ CAD của sản phẩm này

  • Measuring principle

    Electromagnetic

  • Product headline

    Smart magmeter for utilities – intuitive · convenient · multivariable.
    Time-saving, easy configuration even in places difficult to reach – secure Bluetooth connection.
    Ideal for process quality control and monitoring due to temperature and conductivity measurement in utilities.

  • Sensor features

    Fewer measuring points necessary – simultaneous flow, conductivity and temperature measurement. Cost-efficient specialist for use in tight spaces e.g. skids – sensor and transmitter in one housing.
    High shock and vibration resistance. Degree of protection: IP65/67. Empty pipe detection.

  • Transmitter features

    Quick offline configuration check – unique, comfortable knock functionality. Simple device access through its whole lifecycle – no manual needed due to intuitive SmartBlue app. Effortless configuration of several devices – settings can be saved and loaded into other meters. Flexible integration into all fieldbus systems – plug-and-play device with IO-Link.
    Wireless remote access via Bluetooth SmartBlue app. IO-Link and various I/Os for all line-sizes. 1.4" TFT color display with backlight.

  • Nominal diameter range

    DN15 to 50 (1/2 to 2")

  • Wetted materials

    PEEK, Stainless Steel, FKM, EPDM
    Electrodes: 1.4404/316L

  • Measured variables

    Volume flow, Temperature, Conductivity

  • Max. measurement error

    Volume flow: +/-0.8% o.r. +/- 0.1% o.f.s

  • Measuring range

    up to 750 l/min

  • Max. process pressure

    16 bar

  • Medium temperature range

    -10 to 70°C (+14 to +158 °F)
    Permissible short-term temperature, maximum one hour:
    85 °C (185 °F)
    Repetition after 4 hours at the earliest

  • Ambient temperature range

    -10 to 60 °C

  • Sensor housing material

    1.4404/316L, Polycarbonate

  • Transmitter housing material

    1.4404/316L, Polycarbonate

  • Degree of protection

    IP 65/67

  • Display/Operation

    Integrated display, operation via SmartBlue app

  • Outputs

    Current (4 to 20mA)
    Pulse
    Switch
    Voltage (2 to 10V)

  • Inputs

    Status

  • Digital communication

    IO-Link

  • Power supply

    18 to 30V DC

  • Product safety

    cULus listing

  • Hygienic approvals and certificates

    Drinking water approvals: NSF