Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Prosonic FMU30 - Ultrasonic measurement

Ultrasonic measurement
Time-of-Flight
Prosonic FMU30

Cost effective all-round instrument for level applications in liquids and bulk solids

FMU30
please wait
Đang tải giá
Giá tạm thời không có sẵn
Price on request
from CHF ??.-

Tổng quan về thông số kỹ thuật

  • Accuracy

    +/- 3 mm or +/- 0,2 % of set measuring range

  • Process temperature

    -20 °C ... 60 °C
    (- 4°F ... 140 °F)

  • Process pressure absolute / max. overpressure limit

    0.7 bar ... 3 bar abs
    (10 psi ... 44 psi)

  • Max. measurement distance

    Max. measurement distance

  • Main wetted parts

    PP/EPDM

Phạm vi ứng dụng

The range of applications extends from monitoring levels in sewage treatment plants and process water tanks to applications for loading, storage and buffer tanks. FMU30 ultrasonic sensor offers proven software algorithms and all warning and alarm messages are shown on the four-line plain text display and guarantee fast remedy of problems. The envelope curve can also be shown on the display. As the analysis results are displayed directly on-site, this ensures quick and accurate error diagnostics.

Two-wire instrument for continuous non-contact level and flow measurement.

  • Process connection: Thread

  • Temperature: -20 to +60°C (-4 to +140°F)

  • Pressure: +0.7 to +3bar (+10 to +44psi)

  • Maximum measuring distance:
    Sensor 1½" for liquids 5m (16ft) and for bulk solids 2m (6.6ft),
    Sensor 2" for liquids 8m (26ft)and for bulk solids 3.5m (11ft)

  • Blocking distance:
    Sensor 1½" 0.25m (0.8ft),
    Sensor 2" 0.35m (1.15ft)

  • International explosion protection certificates

Lợi ích

  • Quick and simple commissioning via menu-guided onsite operation with four-line plain text display, 7 languages selectable

  • Envelope curves on the on-site display for simple diagnosis

  • Linearization function (up to 32 points) for conversion of the measured value into any unit of length, volume or flow rate

  • Non-contact measurement method minimizes service requirements

  • Installation possible from thread G 1½ or 1½ NPT upwards

  • Integrated temperature sensor for automatic correction of the temperature dependent sound velocity

Video

Lựa chọn Fundamental

  • Sản phẩm đơn giản

  • Dễ lựa chọn, cài đặt và vận hành

Công nghệ vượt trội

Đơn giản

FLEX: Fundamental ©Endress+Hauser
please wait Loading alternative products

Sản phẩm cũ

Vui lòng chọn thị trường / khu vực của bạn