Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Memosens CLS16E - Digital, contacting conductivity sensor with certified hygienic design

Digital conductivity sensor
Memosens CLS16E

Memosens 2.0 contacting conductivity sensor for hygienic applications in life sciences and food

CLS16E
Please Wait (spinning wheel)
Đang tải giá
Giá tạm thời không có sẵn
Price on request
from CHF ??.-
Lọc phép đo / Tác vụ ứng dụng
Nhiệm vụ đo / Ứng dụng

Định cấu hình để tải xuống các bản vẽ CAD của sản phẩm này

  • Measuring principle

    Conductive

  • Application

    Pure and ultrapure water
    Pharmaceutical industry
    Final rinse
    WFI

  • Characteristic

    Hygienic 2-electrode conductivity sensor

  • Measurement range

    k=0,1: 0,04 to 500 µS/cm

  • Measuring principle

    Conductive conductivity cell with electropolished stainless steel electrodes

  • Design

    Hygienic 2-electrode conductivity sensor with coaxially arranged electrodes, electropolished

  • Material

    n contact with medium
    Sensor depending on order execution:
    Electropolished, stainless steel 1.4435 (AISI 316L)
    PEEK
    Sealing depending on order execution:
    Form seal ISOLAST (FFKM)
    Form seal EPDM

  • Dimension

    Electrode diameter: 17 mm (0.66 inch)
    Electrode length: 54 mm (2.13 inch)

  • Process temperature

    -5 to 120 °C (23 to 248 °F)
    For Sterilizsation: max. 150 °C at 5 bar
    (Max. 302 °F at 73 psi)

  • Process pressure

    13 bar at 20 °C (188 psi at 68 °F)
    9 bar at 120 °C (130 psi at 248 °F)

  • Temperature sensor

    Pt1000

  • Ex certification

    ATEX, NEPSI, CSA, IECEx, INMETRO, EAC Ex

  • Connection

    Process connection: Varivent, Neumo, BioControl, Clamp
    Sensor connection: Inductive, digital connection head with Memosens 2.0 technology

  • Ingress protection

    IP68

  • Additional certifications

    Material certification 3.1
    EHEDG certified, hygienic design
    CoC ASME BPE
    Conformity to cGMP derived