Title

尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。

Precise measurement technology for plastic recycling

enespa ag works with Endress+Hauser to implement sustainable pyrolysis processes

With Endress+Hauser, enespa ag has an experienced partner at its side. Reliable and accurate measurement technology enables stable monitoring and continuous optimization of the entire pyrolysis process. Endress+Hauser supplies high-precision sensors for recording process parameter. Real-time recording and processing of the measurement data enables automated process control, which optimizes efficiency and guarantees safe, trouble-free and scalable operation of the pyrolysis plants.

Benefits:

  • Maximum plant availability thanks to fewer malfunctions and reduced downtime

  • Seamless real-time process control with continuous monitoring of all critical parameters

  • Consistent end-product quality that meets required standards

Julian Herrmann, Project Manager

Extreme process conditions mean extreme demands on components. The measurement technology from Endress+Hauser has enabled us to achieve a high degree of automation — our plant now runs independently.

Julian Herrmann, Project Manager
enespa ag

A key challenge is the heterogeneous composition of the raw material. Different polymers, additives, and impurities result in varying melting and decomposition points, complicating process control and increasing the risk of malfunctions. For pyrolysis oil to be used industrially, it must meet strict specifications. Precise control of the process parameters is therefore essential to ensure consistent product quality and safe plant operation.

enespa ag partnered with Endress+Hauser to implement sustainable pyrolysis processes:

  • Pressure measurement Cerabar PMP71B: Precise monitoring even under extreme process pressures, indispensable for safety and plant stability

  • Temperature measurement iTHERM TM131: Stable readings at high temperatures— crucial for accurate process control

  • Level measurement Liquiphant FTL51B: Reliable detection of levels in tanks and reactors for smooth operations

  • Flow measurement Proline Prowirl F 200: Precise measurement of material flows to ensure process control and optimization

联系信息

您对我们的产品组合感兴趣吗?想要谈谈您的实际应用吗?

请尽可能详细地告诉我们您的问题和需求,这样我们就能为您定制合适的解决方案了。

  • 简易产品

  • 轻松执行仪表选型、安装和操作

仪表技术性能

选型便捷程度

  • 标准产品

  • 测量可靠、坚固耐用、低维护需求

仪表技术性能

选型便捷程度

  • 高端产品

  • 功能丰富,适用范围广

仪表技术性能

选型便捷程度

  • 定制产品

  • 专门针对严苛工况设计

仪表技术性能

选型便捷程度

特殊选型

FLEX产品选型 仪表技术性能 选型便捷程度
  • F
  • L
  • E
  • X

Fundamental选型

完美胜任基本测量任务

仪表技术性能
选型便捷程度
  • F
  • L
  • E
  • X

Lean选型

轻松应对关键工艺的测量挑战

仪表技术性能
选型便捷程度
  • F
  • L
  • E
  • X

Extended选型

创新技术助力工艺流程优化

仪表技术性能
选型便捷程度
  • F
  • L
  • E
  • X

Xpert选型

满足严苛工况的特殊测量要求

仪表技术性能
选型便捷程度

特殊选型