Title

尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
product image of the process gas analyzer SCPS

SCPS
process gas analyzer

Gas analysis under the harshest conditions, directly on rotary kilns

ISCPS
Please Wait (spinning wheel)
价格核算中…
暂时无价格信息
Price on request
正在激活价格
价格:提供信息

产品规格参数

  • 测量值

    CH4, CO, CO2, H2O, HCl, N2O, NH3, NO, NO2, O2, SO2

  • 工艺过程温度

    ≤ +1.400 °C

  • 环境温度

    –20 °C ... +55 °C

应用领域

The SCPS process gas analyzer system is used for gas measurement directly on rotary kilns. Rugged sample probes, effective cleaning mechanisms combined with hot or cold extractive analyzer systems and flexible remote maintenance. Thanks to their minimal maintenance, maximum availability, and precise measured values, the SCPS system really shines, especially when it comes to combustion with high levels of sulfur or chlorine.

  • Rotary kilns in cement plants


Device properties:

  • Simultaneous measurement of all relevant gas components

  • Rugged and cooled sample probes, can be used up to 1,400 °C and 2,000 g/m³ dust

  • Up to 98% availability of the complete system

  • Quick service thanks to remote maintenance

优势

  • Prevention of system downtimes due to timely detection of problems in the process

  • Uniformly high product quality thanks to process control

  • Lower energy costs due to an optimized combustion process

  • Rugged and proven technology for minimal maintenance work

  • High system availability due to harmonized components from a single source

  • Quick and capable assistance thanks to remote access and an experienced service team that is active all over the world

  • PROFINET Logo
    PROFINET

    PROFINET is an Industrial Ethernet communication protocol that integrates smart and connected field devices into modern automation environments.

Xpert选型

  • 定制产品

  • 专门针对严苛工况设计

仪表技术性能

选型便捷程度

特殊选型

  • 简易产品

  • 轻松执行仪表选型、安装和操作

仪表技术性能

选型便捷程度

  • 标准产品

  • 测量可靠、坚固耐用、低维护需求

仪表技术性能

选型便捷程度

  • 高端产品

  • 功能丰富,适用范围广

仪表技术性能

选型便捷程度

  • 定制产品

  • 专门针对严苛工况设计

仪表技术性能

选型便捷程度

特殊选型

FLEX产品选型 仪表技术性能 选型便捷程度
  • F
  • L
  • E
  • X

Fundamental选型

完美胜任基本测量任务

仪表技术性能
选型便捷程度
  • F
  • L
  • E
  • X

Lean选型

轻松应对关键工艺的测量挑战

仪表技术性能
选型便捷程度
  • F
  • L
  • E
  • X

Extended选型

创新技术助力工艺流程优化

仪表技术性能
选型便捷程度
  • F
  • L
  • E
  • X

Xpert选型

满足严苛工况的特殊测量要求

仪表技术性能
选型便捷程度

特殊选型

Please Wait (spinning wheel) Loading alternative products