Automated inline self-calibration at Lonza
Full monitoring throughout bioprocess
For Lonza, process reliability and product quality are paramount. Fully automated and traceable calibration during the process can reduce the risk of undetected measurement errors to a minimum.
![TrustSens, launch plant fermenter, self-calibration, temperature measurement TrustSens, launch plant fermenter, self-calibration, temperature measurement](/__image/a/6001576/k/d976312779fe2c0bceb2520bd3f436809db3363f/ar/2-1/w/1024/t/jpg/b/ffffff/fn/H02_5.jpg)
Benefits
-
Early detection of temperature drifts
Short calibration intervals reduce the risk of incorrect temperature measurements
Maximum process safety and plant availability
Accuracy of 0.03°C is 10 times better compared to a standard Pt100 class AA sensor
Fully automated and traceable storage of last 350 calibrations
Customer challenge
Plant downtime and calibration times should be reduced to a minimum. To keep the risks in bio production as low as possible, an increase in calibration
frequency is required. It should be possible to save time on installation, maintenance and monitoring and to perform these tasks safely and reliably. All specifications require a high level of product quality.
Our solution
The self-calibrating iTHERM TrustSens temperature sensor was used for test purposes over a period of four months in a buffer tank located in a pilot plant fermenter. This sensor is that it performs an automated inline self-calibration at 118°C during each SIP process (Steam in Place) and reports any deviations to the control system using the HART protocol. The average deviation of 0.03°C is also 10 times better than the maximum permitted error of a standard Pt100 class AA sensor.
-
Sản phẩm chuyên dụng
- Dành cho các ứng dụng đòi hỏi cao
Công nghệ vượt trội
Đơn giản
Có thể thay đổi
Lựa chọn FLEX | Công nghệ vượt trội | Đơn giản |
---|---|---|
Lựa chọn Fundamental Đáp ứng nhu cầu đo lường cơ bản |
Công nghệ vượt trội
|
Đơn giản
|
Lựa chọn Lean Xử lý dễ dàng các quy trình cốt lõi |
Công nghệ vượt trội
|
Đơn giản
|
Lựa chọn Extended Tối ưu hóa quy trình bằng công nghệ tiên tiến |
Công nghệ vượt trội
|
Đơn giản
|
Lựa chọn Xpert Làm chủ các ứng dụng khó khăn nhất |
Công nghệ vượt trội
|
Đơn giản
Có thể thay đổi |