Title

Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
product picture of the process gas analyzer TRANSIC Extractive

TRANSIC Extractive
process gas analyzer

Oxygen measurement for every application

ITRANEX
Please Wait (spinning wheel)
Đang tải giá
Giá tạm thời không có sẵn
Price on request

Tổng quan về thông số kỹ thuật

  • Measured variables

    O2

  • Measuring range

    O2:
    0 vol. % ... 5 vol. %
    0 vol. % ... 25 vol. %
    0 vol. % ... 100 %

  • Ambient temperature range

    -20 °C ... +60 °C
    Can be expanded on the system side if necessary

Phạm vi ứng dụng

TRANSIC Extractive combines the benefits of a transmitter design with the flexibility of an extractive system, making it the ideal solution for monitoring O2 concentrations in plants and processes. The system uses state-of-the-art laser spectroscopy to perform reliable measurements even in difficult conditions. As a modular system, it can be adapted to different industry standards and virtually every application, and can even be used in hazardous areas or hygienic areas without any problems.

  • Inertization of tanks, pipings and lines

  • Storage, processing, and packaging of food, medicines, and other oxygen-sensitive substances


Device properties:

  • Compact design adapted to specific application conditions

  • Intuitive operation and easy installation

  • Can be combined with sample point switching

  • Flexible for virtually every application

  • Modular extension possible

  • Various Ex approvals available

Lợi ích

  • Reliable measurement results, even in difficult measuring conditions and in contaminated gases

  • Minimal maintenance work due to lean gas conditioner

  • Can be used in explosion-hazardous areas

  • Easy to use and install

  • Low operating costs

Please Wait (spinning wheel) Loading alternative products