Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Free bromine panel for seawater and process water

Free bromine process water panel

Ready-to-use bundle for disinfection monitoring in seawater and process water

71518460
Please Wait (spinning wheel)
Đang tải giá
Giá tạm thời không có sẵn
Price on request
Giá sau khi cấu hình trong giỏ hàng

1-/2-channel transmitter
Liquiline CM442

The Liquiline CM442 transmitter allows you to connect up to 2 Memosens sensors of your choice from over 12 measurement parameters. It offers automatic sensor recognition, easy operation, and standardized spare parts with all other devices of the Liquiline platform. With its inputs, outputs, controllers, and math modules, you can even control cleaning systems or dosing pumps. Heartbeat Technology helps you find the ideal balance between measuring point availability and maintenance costs.

Filter specifications
Measuring / Application task
  • Measuring principle

    Potentiometric

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay,
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingress protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input
    2x 0/4 to 20mA input optional
    2x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay,
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingress protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Conductive

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingress protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Amperometric oxygen measurement

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 7.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingress protection

    IP67

  • Input

    1 to 2x Memosens digital input

  • Output / communication

    2 to 4x 0/4...20 mA current outputs
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Free chlorine

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 7.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Input

    1 to 2x Memosens digital input

  • Output / communication

    2 to 4x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Four beam alternating light

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay,
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 7.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingress protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input
    2x 0/4 to 20mA input optional
    2x Digital input optional

  • Output / communication

    2 to 4x 0/4 to 20 mA current outputs,
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Ultrasonic sensor

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 7.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingress protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input
    2x 0/4 to 20mA input optional
    2x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Fluorescence measurement

  • Measuring principle

    UV photometric

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay

  • Input

    1 to 2x Memosens digital input

Flow assembly for multi-parameter measurements Flowfit CYA27

Flowfit CYA27 allows for monitoring of up to 6 relevant parameters at the same time. Sensors installed in the assembly need a sample flow as low as 5 l/h (1.32 gph) for accurate measurement. This enables precise control of processes such as disinfection with minimum water loss. The assembly offers flexible mounting options, an integrated sampling valve and a cleaning and dosing module. A flow monitoring can ensure that your measurement is always operational.

Filter specifications
Measuring / Application task
  • Measuring principle

    Ozone

  • Application

    Drinking water
    Utilities of all industries
    Less drained sample water

  • Characteristic

    Flow assembly for multiparameter measurement

  • Design

    Flow through assembly with optimized flow path for disinfection sensors and for 12 mm sensors
    optional: flow monitoring
    optional: dosing

  • Material

    Plexiglas (PMMA) with FKM seals

  • Dimension

    modular, from WxHxD 165x155x73 mm (6.50x6.10x2.87 in) up to 345x249.5x94 mm (13.58x9.82x3.70 in)

  • Process temperature

    0 to 60 °C (32 to 140°F)

  • Process pressure

    0 to 4 bar (0 to 58 psi) relative

  • Connection

    G1/4" or adaptation

Digital free bromine sensor
Memosens CCS55E

Memosens CCS55E is a high-precision sensor determining free bromine. Thereby, it helps ensuring disinfection in seawater applications like desalination plants, process or cooling water, swimming pools and fish farming industry. The low-maintenance sensor features fast response times guaranteeing efficient process control. Thanks to the latest Memosens 2.0 technology, it combines simple operation with maximum data integrity.

Filter specifications
Measuring / Application task
  • Measuring principle

    Free bromine

  • Application

    Seawater - to ensure reliable disinfection
    Process water - wide range of application due to large measuring range
    Pool water - efficient dosing thanks to precise measurement

  • Characteristic

    Amperometric measurement of dissolved free bromine

  • Measuring range

    Trace: 0 ... 5 mg/l HOBr
    Standard: 0 ... 20 mg/l HOBr
    High: 0 ... 200 mg/l HOBr

  • Measuring principle

    Closed, membrane covered measuring cell
    Reduction of free bromine at the working electrode

  • Design

    Closed amperometric 2-electrode measuring cell with PET membrane

  • Material

    Sensor shaft: POM
    Membrane: PET
    Membrane cap: PVDF

  • Dimension

    Diameter: 25 mm (0.98 in)
    Length: 161 mm (6.34 in)

  • Process temperature

    +0...55 °C (32 ... 130°F), non-freezing

  • Process pressure

    Max. 1 bar (max. 14.5 psi)

  • Temperature sensor

    10k NTC integrated (Memosens)

  • Connection

    Inductive, digital connection head with Memosens technology

Digital pH sensor
Memosens CPS11E

Memosens CPS11E is the digital all-rounder for stable processes. It measures reliably even in extreme pH ranges or hazardous areas. Thanks to Memosens 2.0 digital technology, the pH sensor resists moisture and enables lab calibration, increasing process safety and simplifying operation. Its extended storage of calibration and process data provides the perfect basis for predictive maintenance. Designed for a long operating life and low maintenance, Memosens CPS11E offers you best value for money.

Filter specifications
Measuring / Application task
  • Measuring principle

    Potentiometric

  • Application

    Long-term monitoring and limit control in processes with stable process conditions
    Water and wastewater treatment

  • Characteristic

    Digital pH electrode for standard applications in process and environmental technology with dirt-repellent PTFE ring junction and built-in temperature sensor

  • Measuring range

    Application A
    • pH: 1 to 12
    Application B
    • pH: 0 to 14
    Application F
    • pH: 0 to 10

  • Measuring principle

    Gel compact electrode with PTFE ring junction

  • Design

    All shaft lengths with temperature sensor
    Advanced gel technology

  • Material

    Sensor shaft: Glass to suit process
    pH membrane glass: Type A, B, F
    Metal lead: Ag/AgCl
    Aperture: Ring-shaped PTFE junction
    O-ring: FKM
    Process coupling: PPS fibre-glass reinforced
    Nameplate: ceramic metal oxide

  • Dimension

    Diameter: 12 mm (0.47 inch)
    Shaft length: 120, 225, 360 and 425 mm
    (4.72, 8.86, 14.17 and 16.73 inch)

  • Process temperature

    Application A: –15 to 80 °C (5 to 176 °F)
    Application B: 0 to 135 °C (32 to 275 °F)
    Application F: 0 to 70 °C (32 to 158 °F)

  • Process pressure

    Applications A and B:
    0.8 to 17 bar (11.6 to 246.5 psi) absolute
    Application F:
    0.8 to 7 bar (11.6 to 101.5 psi) absolute

  • Temperature sensor

    NTC 30K

  • Ex certification

    With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
    hazardous areas Zone 0, Zone 1 and Zone 2

  • Connection

    Inductive, digital connection head with Memosens 2.0 technology

  • Ingress protection

    IP68

  • Additional certifications

    Additional certifications

Digital measuring cable
CYK10

CYK10 guarantees absolute water-proof connection of Memosens sensors to the transmitter. Its inductive coupling shows no contact corrosion and guarantees galvanic isolation of transmitter and medium. Simply forget about limited cable length, interfering potentials or moisture and benefit from completely safe and reliable signal transmission.

Filter specifications
Measuring / Application task
  • Measuring principle

    Potentiometric

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Measuring range

    High impedance cable not necessary

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Process pressure

    max. 50 bar/725 psi at 135°C/275°F.

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex nL IIC
    TIIS

  • Ingress protection

    IP68

  • Additional certifications

    Also available as TÜV approved SIL version

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals.

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter.

  • Characteristic

    Inductive, digital transmission of measurement signals and energy.
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex nL IIC
    TIIS

  • Additional certifications

    Also available as TÜV approved SIL version

  • Measuring principle

    Conductive

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex nL IIC
    TIIS

  • Additional certifications

    Also available as TÜV approved SIL version

  • Measuring principle

    Amperometric oxygen measurement

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 ... 135 °C (-13 ... 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex nL IIC
    TIIS

  • Additional certifications

    Also available as TÜV approved SIL version

  • Measuring principle

    Free chlorine

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Additional certifications

    Also available as TÜV approved SIL version