Title

Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử

Using methanol safely and efficiently

Everllence relies on smart measurement technology from Endress+Hauser

To make shipping more climatefriendly, Everllence is focusing on the development of innovative engines that can be powered by methanol. To this end, a new methanol tank facility has been built that meets the highest standards of safety, precision, and automation. Endress+Hauser supplies the appropriate measurement technology for all relevant measuring points – from filling and storage to distribution.

Everllence relies on smart measurement technology from Endress+Hauser ©Stefan Hobmaier

Methanol test engine in Everllence’s test facility in Augsburg

Results

  • The new methanol tank facility at Everllence is now fully automated – manual intervention in the potentially explosive area is no longer necessary.

  • Heartbeat Technology and Bluetooth access significantly reduce testing times and simplify maintenance processes.

  • SIL-certified devices and redundant measurements ensure maximum operational safety and availability.

  • A uniform operating concept ensures intuitive handling.

  • Despite complex requirements, the project was implemented on time and without a hitch – proof of high delivery reliability.

The challenge

The new methanol tank facility at Everllence must operate reliably under extreme safety requirements – fully automated and without manual intervention. Precise measurements under ATEX conditions, from level to temperature, are essential for the continuous supply of the test benches with climate-friendly methanol. Early fire detection, permanent inerting, and safe monitoring of the double-walled tank are particularly critical.

Our solution

The methanol tank facility requires a comprehensive safety concept – from level monitoring to temperature measurement. Endress+Hauser developed a solution that meets all requirements: SIL-certified sensors, Heartbeat Technology for self-monitoring, and Bluetooth access for maintenance without entering the hazardous area. Precise measurements and a uniform operating concept ensure maximum safety and efficiency – even under demanding conditions.

Liên hệ chúng tôi

Bạn quan tâm đến dịch vụ cung cấp của chúng tôi? Bạn có muốn thảo luận về ứng dụng của mình không?

Vui lòng cho chúng tôi biết làm thế nào chúng tôi có thể hỗ trợ bạn tốt hơn. Bằng cách đó, chúng tôi có thể liên hệ lại với bạn cùng với câu trả lời tốt nhất có thể.