Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử

Cubemass DCI
Coriolis flowmeter

Picture: Coriolis flowmeter Cubemass DCI / 8CN for measuring smallest quantities of liquids & gases ©Endress+Hauser

Cubemass DCI - The Coriolis flowmeter with backlit display and operation via touch control for measuring smallest quantities of liquids and gases

The Coriolis Flow Measuring Principle

Compact sensor for smallest quantities with seamless system integration

Cubemass DCI is the proven sensor for the measurement of smallest flow rates in skids, test rigs and industrial robotics, e.g. in applications like lacquering or surface finishing. Neither high pressure nor alternating flow conditions compromise its accuracy. Equipment manufacturers value Cubemass CDI as compact Coriolis sensor with various communication possibilities.
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
  • Tổng quan về thông số kỹ thuật

    • Max. measurement error

      Mass flow (liquid): ±0.1 %
      Volume flow (liquid): ±0.1 %
      Mass flow (gas): ±0.5 %
      Density (liquid): ±0.0005 g/cm3

    • Measuring range

      0 to 1000 kg/h (0 to 37 lb/min)

    • Medium temperature range

      –50 to +200 °C (–58 to +392 °F)

    • Max. process pressure

      PN 40, Class 300, 10K, 400 bar (5800 psi)

    • Wetted materials

      Measuring tube: 1.4539 (904L)
      Connection: 1.4539 (904L); 1.4404 (316/316L)

Chọn nhanh

Chọn theo đề xuất của chúng tôi
Giá bán
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

hoặc

Công cụ lựa chọn mã thiết bị

Tiếp tục lựa chọn từ tất cả tùy chọn có thể
  • Lợi ích

    • Measuring accurately smallest quantities of liquids and gases

    • Space-saving installation – compact single-tube design

    • Fewer process measuring points – multivariable measurement (flow, density, temperature)

    • Suitable for skids – lightweight sensor

    • High...

  • Phạm vi ứng dụng

    • Measuring principle operates independently of physical fluid properties such as viscosity or density

    • Measuring accurately smallest quantities of liquids and gases

    Device properties

    • Nominal diameter: DN 1 to 6 (1/24 to 1/4")

    • Process pressure up to 400...

Tín năng và thông số kỹ thuật

Quay lại

Details

  • Measuring principle

    Coriolis

  • Product headline

    Compact sensor for smallest quantities with seamless system integration.
    Measuring accurately smallest quantities of liquids and gases.

  • Sensor features

    Space-saving installation – compact single-tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Suitable for skids – lightweight sensor.
    Nominal diameter: DN 1 to 6 (¹⁄₂₄ to ¹⁄₄"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +200 °C (+392 °F).

  • Transmitter features

    High flexibility in system integration – wide range of communication interfaces. Fast commissioning – pre-configured devices. Automatic recovery of data for servicing.
    Device as compact or remote version. Flexible outputs. Modbus RS485.

  • Nominal diameter range

    DN 1 to 6 (¹⁄₂₄ to ¹⁄₄")

  • Wetted materials

    Measuring tube: 1.4539 (904L)
    Connection: 1.4539 (904L); 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.1 %
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.5 %
    Density (liquid): ±0.0005 g/cm3

  • Measuring range

    0 to 1000 kg/h (0 to 37 lb/min)

  • Max. process pressure

    PN 40, Class 300, 10K, 400 bar (5800 psi)

  • Medium temperature range

    –50 to +200 °C (–58 to +392 °F)

  • Ambient temperature range

    Standard: –20 to +60 °C (–4 to +140 °F)
    Option: –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    Powder‐coated die‐cast aluminium

  • Degree of protection

    IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible

  • Outputs

    4 modular outputs:
    0‐20 mA (active)/4‐20 mA (active/passive)
    Pulse/frequency/switch output (passive), phase‐shifted pulse
    Relay

  • Inputs

    1 modular input: status

  • Digital communication

    HART, Modbus RS485

  • Power supply

    DC 16 to 62 V
    AC 85 to 260 V (45 to 65 Hz)
    AC 20 to 55 V (45 to 65 Hz)

  • Hazardous area approvals

    ATEX, IECEx, NEC/CEC, NEPSI

  • Other approvals and certificates

    3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL
    CRN

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR

  • Material certificates

    3.1 material

  • Measuring principle

    Coriolis

  • Product headline

    Compact sensor for smallest quantities with seamless system integration.
    Measuring accurately smallest quantities of liquids and gases.

  • Sensor features

    Space-saving installation – compact single-tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Suitable for skids – lightweight sensor.
    Nominal diameter: DN 1 to 6 (¹⁄₂₄ to ¹⁄₄"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +200 °C (+392 °F).

  • Transmitter features

    High flexibility in system integration – wide range of communication interfaces. Fast commissioning – pre-configured devices. Automatic recovery of data for servicing.
    Device as compact or remote version. Flexible outputs. Modbus RS485.

  • Nominal diameter range

    DN 1 to 6 (¹⁄₂₄ to ¹⁄₄")

  • Wetted materials

    Measuring tube: 1.4539 (904L)
    Connection: 1.4539 (904L); 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.1 %
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.5 %
    Density (liquid): ±0.0005 g/cm3

  • Measuring range

    0 to 1000 kg/h (0 to 37 lb/min)

  • Max. process pressure

    PN 40, Class 300, 10K, 400 bar (5800 psi)

  • Medium temperature range

    –50 to +200 °C (–58 to +392 °F)

  • Ambient temperature range

    Standard: –20 to +60 °C (–4 to +140 °F)
    Option: –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    Powder‐coated die‐cast aluminium

  • Degree of protection

    IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible

  • Outputs

    4 modular outputs:
    0‐20 mA (active)/4‐20 mA (active/passive)
    Pulse/frequency/switch output (passive), phase‐shifted pulse
    Relay

  • Inputs

    1 modular input: status

  • Digital communication

    HART, Modbus RS485

  • Power supply

    DC 16 to 62 V
    AC 85 to 260 V (45 to 65 Hz)
    AC 20 to 55 V (45 to 65 Hz)

  • Hazardous area approvals

    ATEX, IECEx, NEC/CEC, NEPSI

  • Other approvals and certificates

    3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL
    CRN

Tài liệu / Tài liệu hướng dẫn / Phần mềm

Phụ kiện / Phụ tùng thay thế

Nr
Order code
Specification
  • Sản phẩm mới

Vui lòng chọn thị trường / khu vực của bạn