Radiometric level measurement
The future of radiometric level measurement
Endress+Hauser’s Gammapilot FMG50 leads radiometric instruments in terms of safety, compactness and user-friendliness. Our expert Gerhard Jansson will share his insight, accrued over 35 years of instrumentation experience, on benefitting from the first real 2-wire loop-powered compact transmitter, using a Gammapilot in up to +80°C (+176°F) ambient temperature without additional cooling, avoiding downtime with Heartbeat Technology, taking advantage of Bluetooth connectivity and more!
Ngày tháng
19.11.2020
Ngôn ngữ đề nghị
Tiếng Anh

Gammapilot FMG50