Improved accuracy in butanol level measurement
Nufarm reduces measurement uncertainty to less than 1%
The Micropilot FMR62B, part of the new generation of 80 GHz radar level sensors, has proved invaluable at a chemical plant in Bradford. The device’s advanced features, including Heartbeat Technology and Bluetooth, have increased accuracy and simplified use for Nufarm, a global crop protection and seed technology company.
The Benefits
-
Accurate measuring performance
-
Increased productivity thanks to monitoring, verification and diagnostics in the running process with Heartbeat Technology
-
Remote access to device data using Bluetooth
-
Easy handling
-
Expert project support
The challenge
Nufarm’s plant in Wyke, Bradford, requires careful level monitoring in tanks to ensure that chemicals used in the process can be replenished as required, with accurate stock control, and that processes and maintenance work run smoothly without unplanned downtime. The existing radar measurement device in a horizontal butanol tank had become obsolete, and the company was looking for a solution to improve accuracy and ease operations.
The solution
Micropilot FMR62B is used for continuous non-contact level measurement in challenging liquid applications. It masters process requirements like high temperatures and high process pressures as well as changing media, making it ideal for chemical industry applications like Nufarm’s. An FMR62B device was installed on the butanol tank and a linearisation table was calculated to convert level into volume for precise tracking of inventory and usage within the plant.
Advanced features provide extra visibility
As well as Bluetooth, the radar device comes equipped with Heartbeat Technology, which increases measurement reliability through quick diagnostics and in-situ device verification without interrupting the process. “We use Heartbeat Technology a lot,” confirms Ben Ross. “Instead of removing all the instruments during every single shutdown – because it’s a huge job and a safety risk – we can do a Heartbeat verification first to pick up any faults and see if further testing is needed.”
Liên hệ chúng tôi
Bạn quan tâm đến dịch vụ cung cấp của chúng tôi? Bạn có muốn thảo luận về ứng dụng của mình không?
-
Sản phẩm chuyên dụng
- Dành cho các ứng dụng đòi hỏi cao
Công nghệ vượt trội
Đơn giản
Có thể thay đổi
| Lựa chọn FLEX | Công nghệ vượt trội | Đơn giản |
|---|---|---|
Lựa chọn Fundamental Đáp ứng nhu cầu đo lường cơ bản |
Công nghệ vượt trội
|
Đơn giản
|
Lựa chọn Lean Xử lý dễ dàng các quy trình cốt lõi |
Công nghệ vượt trội
|
Đơn giản
|
Lựa chọn Extended Tối ưu hóa quy trình bằng công nghệ tiên tiến |
Công nghệ vượt trội
|
Đơn giản
|
Lựa chọn Xpert Làm chủ các ứng dụng khó khăn nhất |
Công nghệ vượt trội
|
Đơn giản
Có thể thay đổi |