Title

Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử

Pure high quality beer and clean wastewater

Monitoring of effluent with Viomax CAS51D at Heineken

Today environmental regulations are increasingly stringent to prevent contamination of the environment. Heavy fines may be imposed if disposal with organic load is above the tolerated level by supervisory bodies. This also applies to the Heineken brewery in Brazil. With the Endress+Hauser solution, they are able to check their wastewater system at any time and ensure proper functioning.

Safe effluent in beer production to protect the environment ©Endress+Hauser

The new sensor Viomax CAS51D pays off

  • Reduction of maintenance costs thanks to longer maintenance intervals and no usage of consumables

  • Sensor with easy maintenance/cleaning routine which is performed every 15 days due to the location of the installation point

  • Single sensor reading multivariates of the process: TOC, COD and BOD

Amadeo Diustin Detmering an Industrial instrumentalist from Heineken Brazil

Reducing the analysis time against the combustion analyzer each analysis took about 20 minutes, the Viomax CAS51D sensor with direct SAC measurement makes the analysis instantly.

Amadeo Diustin Detmering , Industrial instrumentalist
Heineken Brasil

Heineken needs to determine, with the help of measurement technology, whether the organic load in the wastewater is within the specified limits. They used an intelligent, robust and easy maintenance inline sensor for measuring organic load in the waste water treatment plant to assure meeting the requirements of the discharge and to to skip high peak values and to ensure a smooth operating process.

With the digital SAC (Spectral absorption coefficient) sensor Viomax CAS51D it is possible to measure the organic load: COD (Chemical Oxygen Demand), BOD (Biochemical Oxygen Demand) and TOC (Total Organic Carbon). As the sensor works with a
measuring wavelength of 254 nm it meets the requirements to control the treated water in breweries with highest accuracy.

Liên hệ chúng tôi

Bạn quan tâm đến dịch vụ cung cấp của chúng tôi? Bạn có muốn thảo luận về ứng dụng của mình không?

Vui lòng cho chúng tôi biết làm thế nào chúng tôi có thể hỗ trợ bạn tốt hơn. Bằng cách đó, chúng tôi có thể liên hệ lại với bạn cùng với câu trả lời tốt nhất có thể.