Title

Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử

Robust measurement solutions to optimize rotary kiln process stability

Improve kiln performance, energy efficiency and control with industry‑proven measurement solutions.

Industrial rotary kiln installation with process pipelines and operators

Vui lòng cho chúng tôi biết làm thế nào chúng tôi có thể hỗ trợ bạn tốt hơn. Bằng cách đó, chúng tôi có thể liên hệ lại với bạn cùng với câu trả lời tốt nhất có thể.

Introduction

Achieving rotary kiln process stability for efficient clinker production

Stable rotary kiln process is essential for maintaining consistent clinker quality and ensuring efficient cement production. It relies on precise control of combustion, gas composition and thermal conditions across the kiln system, particularly in the burning zone, where the process is most sensitive to disturbances. Steady kiln operation depends on continuous monitoring of critical process variables such as O₂, CO, temperature and draft. Robust gas analysis at the kiln inlet provides the data needed to support accurate kiln control, detect early disturbances and maintain optimal operating conditions, even with increasing alternative fuel use.

The following sections show how measurement solutions help optimize rotary kiln operation and enhance process control under harsh kiln conditions.

Rotary kiln process diagram ©Endress+Hauser
Rotary kiln process diagram

Kiln

Process overview

Explore improvement potential in rotary kiln operation

See how targeted measurement improves combustion performance, controls volatile cycles and stabilizes kiln inlet conditions across the rotary kiln process.

Fuel delivery system for kiln ©Endress+Hauser

Fuel delivery system for kiln

Insights

Improve process stability with reliable fuel control

Increasing use of alternative fuels introduces variability in calorific value, moisture and ash composition, making combustion control more demanding. Continuous gas analysis at the kiln inlet enables operators to adjust firing conditions, prevent process disturbances and maintain predictable kiln behavior.

  • Enhance burner control to maintain uniform heat profiles: Accurate temperature measurement using iTHERM TM151 and robust thermowell solution such as iTHERM TAF16 with abrasive-resistant sheath material support reliable monitoring and help stabilize combustion behavior in the burning zone
  • Stabilize pressure conditions to improve kiln control: Pressure monitoring with Cerabar PMP71B and differential pressure measurement using Deltabar PMD78B provides critical insight into draft and gas flow behavior, enabling consistent kiln control
  • Enable continuous gas analysis to detect combustion deviations early: Process gas analysis systems MCS300P HW combined with kiln inlet sampling solutions SCPS deliver continuous measurement of O₂, CO, SO₂ and HCl and other combustion indicators
  • Improve energy efficiency and reduce emissions variability: MEAC300 delivers clear evaluation of emissions data, helping operators reduce fuel consumption, improve combustion performance and maintain compliant cement manufacturing conditions
  • Maintain stable combustion and prevent process fluctuations: Control your burner performance when using alternative fuels with Promass I 300
Insights

Control volatile cycles and prevent process disturbances

Volatile cycles can disrupt rotary kiln process stability and affect clinker quality in cement production. Recirculation of sulfur, chlorine and alkalis creates unstable gas chemistry, leading to build-up, coating formation and increased variability in the burning zone. Continuous monitoring of key process indicators enables early detection of these effects and supports reliable kiln control.

  • Monitor volatile cycle build-up before it impacts kiln operation: Continuous gas analysis with MCS300P HW provides accurate measurement of SO₂, HCl and related components, providing early visibility into sulfur and chlorine cycles
  • Stabilize gas chemistry to prevent cyclone blockage and coating formation: Gas extraction using SCPS with real-time analysis allows to control volatile recirculation. Temperature measurement with iTHERM TM152 ensures consistent reaction conditions
  • Identify disturbances affecting the burning zone and clinker quality early: Combined with pressure monitoring using Cerabar PMP71B, operators gain insight into airflow imbalances and process instability
  • Detect process disturbances to improve kiln control: Condition Monitoring solution enables cloud-based remote monitoring of vital device parameters. Connected analyzers feed data to monitoring apps, enabling early trend detection and condition-based maintenance to reduce costs and downtime
/
Rotary kiln at a cement plant, with the inclined, rotating kiln shell entering a building ©Adobe Stock/nordroden
Insights

Stabilize kiln inlet gas composition for precise rotary kiln control

Gas composition at the kiln inlet plays a key role in rotary kiln performance and clinker quality in cement production. Combustion behavior, volatile cycles and process disturbances converge at this critical point. Continuous monitoring at the kiln inlet enables early detection of process changes.

  • Optimize monitoring of O₂ and CO to improve combustion behavior: Gas analysis using MCS300P HW combined with high-temperature sampling solutions SCPS delivers reliable measurement of oxygen and carbon monoxide
  • Maintain temperature conditions at the kiln inlet to regulate the burning zone: Temperature measurement with iTHERM TAF16 offers insight into thermal conditions, helping regulate heat transfer and maintain consistent clinker quality
  • Balance draft and gas flow to improve kiln performance: Pressure monitoring with Cerabar PMP71B and differential pressure measurement with Deltabar PMD78B gives visibility into gas flow and draft conditions
Product highlights

Key products for efficient rotary kiln operation

/
FAQ

Frequently asked questions on stable rotary kiln operation

The following questions address key measurement challenges in rotary kiln operation and show how continuous monitoring supports kiln control, clinker quality and environmental performance in cement production.

Vui lòng cho chúng tôi biết làm thế nào chúng tôi có thể hỗ trợ bạn tốt hơn. Bằng cách đó, chúng tôi có thể liên hệ lại với bạn cùng với câu trả lời tốt nhất có thể.

Chú thích cuối

Might also interest you