Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Prosonic FDU95 - Ultrasonic measurement

Ultrasonic measurement
Time-of-Flight
Prosonic FDU95

Ultrasonic sensor for level measurement for connection to FMU9x (measuring range up to 45m)

FDU95
please wait
Đang tải giá
Giá tạm thời không có sẵn
from CHF 803.-

Tổng quan về thông số kỹ thuật

  • Process temperature

    -40 °C ... 80 °C
    or 150 °C
    (-40 °F ... 176 °F
    or 302 °F)

  • Process pressure absolute / max. overpressure limit

    0.7 bar...1.5 bar abs
    (10 psi...22 psi)

  • Max. measurement distance

    45 m (148 ft)

  • Accuracy

    +/- 2mm + 0.17% of measured distance

  • Main wetted parts

    UP (unsaturated polyester)
    Silicon / PE foam (80°C / 176°F)
    Silicon / stainless steal (150°C / 302°F))

Phạm vi ứng dụng

The FDU95 ultrasonic sensor for continuous, non-contact and maintenance-free level measurement of powdery to coarse bulk materials. The measurement is unaffected by dielectric constant, density or humidity and also unaffected by build-up due to the self-cleaning effect of sensors. Suited for explosion hazardous areas. Maximum measuring range in solids 45m (148ft).

Sensor for continuous, non-contact level measurement of bulk materials in silos, on belts, stockpiles and in crushers. Typically used in measurements in low structural heights.

  • Process connection: Thread

  • Temperature: -40 to +80°C or +150°C (-40 to +176°F or +302°F)

  • Pressure: +0.7 to +1.5bar (+10 to +22psi)

  • Maximum measuring range: Solids 45m (148ft)

  • Blocking distance: 0.7m / 80°C (2.3ft), 0.9m / 150°C (2.9ft)

  • International explosion protection certificates

Lợi ích

  • Integrated temperature sensor for Time-of-Flight correction. Accurate measurements are possible, even if temperature changes are present

  • Suited for rough ambient conditions thanks to separate installation from the transmitter
    (up to 300m)

  • Reduced build-up formation because of the self-cleaning effect

  • Integrated automatic sensor detection for transmitters FMU90/FMU95 for simple commissioning

  • Weather resistant and flood-proof (IP 68)

  • Non-contact measurement method minimizes service requirements

  • International Dust-Ex and Gas-Ex certificates available

Video

Lựa chọn Extended

  • Sản phẩm cao cấp

  • Chức năng cao và tiện lợi

Công nghệ vượt trội

Đơn giản

FLEX: Extended ©Endress+Hauser
please wait Loading alternative products

Sản phẩm cũ