Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Condumax CLS19 is a conductivity probe for simple standard applications in pure and ultrapure water

Analog conductivity sensor
Condumax CLS19

Conductive conductivity sensor for simple standard applications in pure and ultrapure water

CLS19
Please Wait (spinning wheel)
Đang tải giá
Giá tạm thời không có sẵn
Price on request
from CHF ??.-

Tổng quan về thông số kỹ thuật

  • Measurement range

    k=0,01: 0-20 µS/cm
    k=0,1: 0-200 µS/cm

  • Process temperature

    max. 60°C
    max. 140°F

  • Process pressure

    max. 6 bar at 20°C
    (max.87 psi at 68°F)

Phạm vi ứng dụng

Condumax CLS19 measures conductivity in the low measuring ranges. It performs reliably and accurately in a wide range of applications. Designed for low maintenance and a long operating life, the sensor offers you best value for money.

Condumax CLS19 measures conductivity in pure and ultrapure water applications for the monitoring and control of:

  • Ion exchangers

  • Reverse osmosis

  • Cooling water

  • Distillation

  • Chip cleaning

Lợi ích

  • Reliable and accurate measuring values at low conductivities

  • Best price-performance ratio

  • Easy installation with threaded connection

  • Robust design for high durability

  • Different cell constants provide a wide measuring range

Video