Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử

T15
Explosion proof RTD thermometer, US style

T15
Explosion proof RTD thermometer, US style ©Endress+Hauser

Safe monitoring of process temperatures in challenging applications e. g. in the Oil & Gas industry

The robust device is a unit ready for use within and existing thermowell and includes various housing transmitter heads to meet the application and space requirement needs. The unit offers enhanced measurement accuracy and reliability. A variety of connections, dimensions and materials (like 316L SS and Hastelloy C276) offer flexible application possibilities.
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
  • Tổng quan về thông số kỹ thuật

    • Accuracy

      class A acc. to IEC 60751
      class B acc. to IEC 60751

    • Response time

      63% rt = 3 s

    • Max. process pressure (static)

      Not applicable

    • Operating temperature range

      PT100 WW:
      -200 °C … 600 °C
      (-328 °F … 1.112 °F)
      PT100 TF:
      -50 °C … 200 °C
      (-58 °F … 392 °F)

    • Max. immersion length on request

      up to 100" (2540 mm)
      others on request

Chọn nhanh

Chọn theo đề xuất của chúng tôi
Giá bán
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

hoặc

Công cụ lựa chọn mã thiết bị

Tiếp tục lựa chọn từ tất cả tùy chọn có thể
  • Lợi ích

    • FM/CSA XP Class I, Div. 1 approved temperature assemblies for maximum safety

    • One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications

    • Remove and install...

  • Phạm vi ứng dụng

    The T15 temperature sensor is a RTD assembly designed for use in harsh environments and explosive areas, due to his FM and CSA approvals.
    The sensor is made up of a measurement probe with an insulated RTD element and sheath.


    The sensor assembly can be...

Tín năng và thông số kỹ thuật

Quay lại

Details

  • Measuring principle

    Resistance Temperature Detector

  • Characteristic / Application

    Explosion Proof US style

    modular temperature assembly

    for heavy duty applications

    with extension

    to be used with existing thermowell

  • Thermowell / protection tube

    to be used with thermowell

  • Insert / probe

    mineral insulated (MI), flexible

    PTFE-insulated, rigid

  • Outer diameter protection tube / Insert

    Not applicable

  • Max. immersion length on request

    up to 100" (2540 mm)

    others on request

  • Material protection tube/ thermowell

    Sensor sheath

    316/316L

  • Optional coating

    Not defined

  • Process connection

    male thread:

    NPT1/2"

  • Tip shape

    straight

  • Surface roughness Ra

    Not defined

  • Operating temperature range

    PT100 WW:

    -200 °C … 600 °C

    (-328 °F … 1.112 °F)

    PT100 TF:

    -50 °C … 200 °C

    (-58 °F … 392 °F)

  • Max. process pressure (static)

    Not applicable

  • Accuracy

    class A acc. to IEC 60751

    class B acc. to IEC 60751

  • Response time

    63% rt = 3 s

  • Integration head transmitter

    yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)

  • Ex - approvals

    FM XP

    CSA XP

    FM/CSA XP

    CSA GP

  • Certification

    SIL (transmitter only)

Tài liệu / Tài liệu hướng dẫn / Phần mềm

Phụ kiện / Phụ tùng thay thế

Nr
Order code
Specification
  • B
  • A
    • Nr A Order code TU211-

      RTD Insert TU211, Approved US Style

      Spare part. Flame path Nipple. Spring loaded. Pt100 Sensor comply with IEC60751 standard, alpha=0.00385.

  • B
    • Nr B Order code TA30H-

      Terminal Head TA30H

      Retainer for terminal block or head transmitter + optional display. Design: explosion proof. Cover: screwed, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50 150 oC (housing). Protection: IP66/68, NEMA 4X (housing). Protection Ex d/XP: IP66/67 (housing).

    • Order code TMT142E-

      Electronic TMT142E

    • Order code TMT162E-
    • Order code TMT180-

      iTEMP TMT180, Head Transmitter Pt100

      Temperature transmitter,PC-programable. Application: RTD. 2-wire 4-20mA. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.

    • Order code TMT181-

      iTEMP TMT181, Head Transmitter PCP

      Product being phased out, limited availability. Temperature transmitter,PC-programmable. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanic isolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.

    • Order code TMT182-

      iTEMP TMT182, Head Transmitter HART

      Product being phased out, limited availability. Temperature transmitter, Protocol HART. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanicisolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.

    • Order code TMT71-

      iTEMP TMT71, Transmitter 4-20mA

      2-wire temperature transmitter. Single universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Factory setup w/o additional specification:Pt100, 4-wire, 0...+100oC.

    • Order code TMT72-

      iTEMP TMT72, Transmitter HART

      2-wire temperature transmitter. Single universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Factory setup w/o additional specification:Pt100, 4-wire, 0...+100oC.

    • Order code TMT82-

      iTEMP TMT82, Transmitter HART

      2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.

    • Order code TMT84-

      iTEMP TMT84, Transmitter PA

      Dual sensor input. Advanced diagnostics:sensor monitoring. PROFIBUS PA Profile 3.02. Galvanic isolation 2kV. Application: RTD, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.

    • Order code TMT85-

      iTEMP TMT85, Transmitter FF

      Dual sensor input. Advanced diagnostics: sensor monitoring. FOUNDATION Fieldbus protocol Galvanic isolation 2 kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.

    • Order code TID10-

      Display Unit Head Transmitter

      to plug on. Dot-Matrix measured value display. 12 DIP-switches buttom side. Settings: FF: Simulation, Write Lock. PA: Bus address, Write Lock. Compatible: TMT85, TMT84, TMT82, TMT71, TMT72.

    • Order code TXU10-

      Configuration Kit TXU10

      for PC-programmable devices. set-up programme+interface cable for PC with USB-Port.

    • Order code FXA195-

      Commubox FXA195

      Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.

    • Order code READWIN-

      Readwin 2000 Operation + Read. software

Vui lòng chọn thị trường / khu vực của bạn