Safi water reuse plant
Investments in the sustainability of water supply
The impact of population growth, water scarcity and climate change on water availability is substantial. Reused water is the most sustainable water source, consuming four times less energy compared to desalinated sea water. The Safi Water Recycling Plant is a unique facility in Ajman, UAE where up to 13,000 cubic meters per day of treated wastewater is polished to very high-quality standards.
Reverse osmosis with Liquiline CM44 multiparameter transmitter to monitor critical process parameters. For more information about the Safi water reuse plant watch this video.
Our solution
-
Reliable, accurate and robust electromagnetic flow meters for process monitoring and billing applications
-
Inline monitoring of critical quality parameters at both the inlet and outlet of the reverse osmosis membranes
-
Ensure membrane cleaning efficiency
-
Reduced total cost of ownership (TCO)
-
Local support and service expertise
Customer challenge
As a responsible operator, Safi continuously monitors various parameters to ensure that the permeate water quality always meets the stringent requirements set by the End users industries. Water reuse often involves advanced treatment processes such as membrane filtration and reverse osmosis. Managing these complex treatment steps requires manpower, the availability of skilled personnel and substantial investments.
Realization
Ultrafiltration and reverse osmosis membranes are prone to fouling and scaling which occurs when dissolved and undissolved particles and minerals as well as microorganisms accumulate on the membrane surfaces, reducing permeability and energy efficiency. Optimal monitoring of critical parameters ensures initiating timely chemical cleaning and backwashing cycles which are critical to prevent flux degradation and prolong membrane lifespan and its replacement.
Liên hệ chúng tôi
Bạn quan tâm đến dịch vụ cung cấp của chúng tôi? Bạn có muốn thảo luận về ứng dụng của mình không?