Endress+Hauser is your one-stop shop for efficient, reliable drinking water analysis. We will simplify and enhance your monitoring of water quality data, empowering you to meet and exceed your local compliance standards.
Solution overview:
Available for:
Nước, nước thải và chất thải
Thực phẩm & Đồ uống
Hardware & Software:
Online configurator for rapid customization of panels to your requirements
State of the art Liquiline multiparameter transmitters. Up to 8 water quality parameters per transmitter
Compact flow assembly to minimize sample consumption
Seamless integration to your communication networks (PROFIBUS DP, Modbus TCP/IP, remote monitoring via webserver and cloud connection)
Integrated Heartbeat Technology and sensor diagnostic functions for condition-based maintenance and user-friendly verification of the entire measuring point
Various tubing materials available including hygienic PTFE, PVC-U, or stainless steel
Optional features including grab sample valves and automatic cleaning
Services:
Consulting and planning
Project management
Factory Acceptance Test (FAT)
Site Acceptance Test (SAT)
Commissioning and training by experienced service engineers
Troubleshooting and repair
Remote support where required
Worldwide support
Reduce water consumption up to 80% with our latest solutions
Adapted to your specific requirements and quick to install, our monitoring solutions integrate best-in-class instrumentation, Memosens and Liquiline technologies to enable cost-effective, reliable measurement of all your critical control points. They require minimal installation space and water consumption. Features such as moisture resistance, pre-calibrated sensors, and a range of data communication protocols combine to simplify planning, integration, commissioning, operation and maintenance.
We apply our long industry experience to deliver solutions that not only make your drinking water quality measurement reliable and easy, but also prepare you to meet and exceed the evolving compliance requirements of the industry.
Rapid and cost-effective
Our turnkey solutions make engineering and planning phases rapid and cost-effective, and a range of analog, digital and IIoT connection interfaces simplify integration.
Straight forward installation and commissioning of measuring points
Simply screw mount the solution to the wall, connect it to power and water, and you are operational.
Compliance to regulations
Our customized panels with CE marking enable ongoing compliance to your local regulations.
No fixed schedules and reduced maintenance costs
The predictive capabilities of our unique Memosens Technology alert you when calibration or maintenance are required. Calibration of your sensors can be easily done in your laboratory.
Ongoing expert local support
Benefit from our ongoing expert local support throughout the asset lifecycle, augmented as required with IIoT connectivity for remote monitoring.
Analytical measurement solution for ideal dosing of chlorine in drinking water plants. Ensure safe disinfection and optimized dosing to guarantee health of the consumers and save costs in operations
Interested in our solutions? Our consultants can answer all your questions
Unlock operational efficiencies, increase field measurement reliability, and mitigate quality, safety and environmental risks with Endress+Hauser maintenance services.
Take a look at the Endress+Hauser devices specially developed for the water treatment sector. Memosens and Liquiline as well as monitoring solutions, that make your work at the water facility easier.
Make your life easier with a customized measuring cabinet or container for your measurement task. Get an overview of the variety of Endress+Hauser liquid analysis solutions in this brochure.
With this smart monitoring solution, you gain full transparency of all activities in your drinking water or wastewater network. Learn how you can save time while reducing operating and energy costs.
Nitrogen removal from wastewater with Liquiline Control
Discover the Liquiline Control automation solution for reliable nitrogen removal from wastewater, stable processes even during peak loads, and cost savings through optimized use of energy.
Phosphorus removal from wastewater with Liquiline Control
Discover the Liquiline Control automation solution for reliable phosphorus removal from wastewater, stable processes even during peak loads, and cost savings through optimized use of precipitants.
Monitoring systems for municipal wastewater treatment plants
Discover Endress+Hauser smart monitoring for wastewater treatment plants. Comply to legal limit values with improved efficiency with our easy to use, cost-effective, turnkey monitoring systems.
Wastewater effluent monitoring systems for all industries
Learn more about our robust, turnkey wastewater monitoring systems with smart maintenance that help you comply with your legal and contractual limits.
Chúng tôi tôn trọng quyền riêng tư của bạn
Chúng tôi sử dụng cookie để nâng cao trải nghiệm duyệt web của bạn, thu thập số liệu thống kê để tối ưu hóa chức năng của trang web và cung cấp nội dung hoặc quảng cáo phù hợp.
Bằng cách chọn "Chấp nhận tất cả", bạn đồng ý với việc sử dụng cookie của chúng tôi.
Để biết thêm chi tiết, vui lòng xem lại Chính sách cookie của chúng tôi.