Tổng quan về thông số kỹ thuật
-
Process temperature
-10 to 140 °C (14 to 284 °F)
-
Process pressure
Pneumatic drive: 16 bar up to 140 °C (232 psi up to 284 °F)
Manual drive: 8 bar up to 140 °C (116 psi up to 284 °F)
Phạm vi ứng dụng
Completely sterilizable, the Cleanfit CPA875 retractable assembly guarantees maximum protection from contamination making it ideal for use in life science and food & beverage applications. Fully certified (EHEDG and ASME BPE) and made of FDA-recommended materials, the CPA875 is the right choice where hygiene counts!
Cleanfit CPA875 is a retractable assembly for pH, ORP, oxygen and NIR sensors with a diameter of 12mm and 225/360mm length.
It has been developed for highest safety in:
Food & beverages
Biotechnology
Life sciences
Special chemicals
Lợi ích
Highest process safety: The patented design of the dynamic sealing prevents
contamination.Simple operation: Remove, sterilize and calibrate the sensor while the process is running – aseptic and hygienically safe.
No cross-contamination: Sterile design according to EHEDG and ASME BPE as well as sealings according to FDA and USP class VI.
Flexible: Individual adaptation to your process requirements based on variety of process connections.
Optional double service chamber: Sealing between sterile and non-sterile part moves dynamically with the sensor guide – just like in a syringe. The sterile space and the process medium remain untouched.
Video
Sản phẩm cũ