Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Product picture resistance thermometer TST434

TST434
Resistance thermometer

Comprehensive and common temperature measurement technology for almost all branches of industry

TST434
please wait
Đang tải giá
Giá tạm thời không có sẵn
Price on request
from CHF ??.-

Tổng quan về thông số kỹ thuật

  • Accuracy

    class A acc. to IEC 60751
    class B acc. to IEC 60751

  • Max. process pressure (static)

    at 20 °C: 1 bar (15 psi)

  • Operating temperature range

    PT 100:
    -30 °C ...100 °C
    (-22 °F ...212 °F)

Phạm vi ứng dụng

The RTD thermometer is especially designed for monitoring the room temperature. The device with head transmitter is a complete unit ready for use with enhanced measurement accuracy and reliability compared to directly wired sensors. For ambient temperature measurements indoor or outdoor.

  • Indoor or outdoor ambient temperature measurement

  • Maximum measuring range:
    –50 to +100 °C (–58 to +212 °F)

  • Degree of protection: IP66/68 (NEMA Type 4x encl.)

Lợi ích

  • Robust terminal heads according to DIN EN 50446 or stable plastic housings offer optimal protection from extreme ambient conditions

  • Reliable, long term stable and accurate indoor or outdoor ambient temperature measurement

  • Simple and fast wall mounting

  • Optional head transmitter with easy selection: Analog output 4 to 20 mA, HART®, PROFIBUS® PA or FOUNDATION Fieldbus™

please wait Loading alternative products