With steam and water analysis systems from Endress+Hauser for marine auxiliary boilers, you rely on proven and robust solutions for your steam cycle. State-of-the-art measurement technology that is tailored to your exact requirements makes the work easier with less maintenance effort.
Solution overview:
Available for:
Dầu & Khí / Hàng hải
Hardware & Software:
Sample preparation (pressure/ temperature reduction) up to 50 bar/725 psi and 240°C/464°F
Flow assembly
Cation exchanger (optional)
Enclosure, piping and valves (stainless steel)
Liquiline transmitter
Sensors for pH, total/cation conductivity, DO, turbidity (on request), PAH (on request)
Services:
Application consultancy
Project management, engineering
Installation & wiring
Full documentation package: GA drawing, wiring and hook ups, operational guidelines and manual
Conformity of vibration acc. to IACS E10
Commissioning
Instrument & maintenance training (operations & service)
Designed for marine specific environmental conditions
A vibration-tested monitoring system (per IACS E10) guarantees maximum boiler and equipment availability. Its optimized portfolio minimizes costs and maintenance. The user-friendly interface requires little technical expertise for easy operation onboard.
SWAS Compact Marine system, including transmitters and sensors, specially designed for harsh conditions
Multi-parameter armatures
for monitoring of all relevant parameters with minimal sample consumption
Pre-defined solution
Best fitting measurement instruments and design
Ready to use
Standardized compact solution with pre-assembled and -calibrated devices
State of the art technology
Measurement devices with Memosens, Heartbeat technology and predictive maintenance features
Robust measurement solution
pH value and remaining cation exchange capacity calculation, and automatic system shutdown if sample temperature exceeds safety limits
Interested in our solutions? Our consultants can answer all your questions
Memosens sensor for measuring the concentration of polycyclic aromatic hydrocarbons in discharge water of marine exhaust gas cleaning systems (EGCS) and for reliable online monitoring of oil‑in‑water to ensure environmentally compliant discharge
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Oil tanker loading and unloading systems
Learn how Endress+Hauser solutions boost jetty throughput and enhance the offloading of liquids from ships
Metering skid for loading and unloading
Discover Endress+Hauser industry solutions for accurate and safe truck and railcar custody transfer applications for liquid petroleum products.
Moisture analyzer for natural gas glycol dehydration
See how the fast, reliable measurements of our TDLAS H2O analyzer enhance gas dehydration processes, sustaining compliance to quality specifications with increased throughput, safety, and efficiency.
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
H2S analyzer for natural gas sweetening
Discover how Endress+Hauser H2S and CO2 analyzer solutions bring efficiency, lower costs, and greater long-term operational stability to the gas sweetening processes of the oil and gas industry.
Tank gauging system
Enhance your bulk liquid custody transfer and storage with Endress+Hauser tank gauging solutions.
World-class LNG tank gauging for liquified gas
Tank gauging and operational safety for LNG inventory management
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Monitoring of wash water from ship exhaust gas scrubbers
Do you or your customers need to monitor the wash water quality of a marine exhaust gas cleaning system (EGCS)? Discover our robust and compliant scrubber water monitoring system.
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
Chúng tôi tôn trọng quyền riêng tư của bạn
Chúng tôi sử dụng cookie để nâng cao trải nghiệm duyệt web của bạn, thu thập số liệu thống kê để tối ưu hóa chức năng của trang web và cung cấp nội dung hoặc quảng cáo phù hợp.
Bằng cách chọn "Chấp nhận tất cả", bạn đồng ý với việc sử dụng cookie của chúng tôi.
Để biết thêm chi tiết, vui lòng xem lại Chính sách cookie của chúng tôi.