HART is a communication protocol used in process automation that transmits a 4-20 mA analog signal and digital communication over the same pair of wires.
WirelessHART
WirelessHART
WirelessHART is a wireless communication technology for process automation that adds wireless communication capabilities to the established HART protocol.
PROFIBUS
PROFIBUS
PROFIBUS is a fieldbus communication standard used to connect field devices and control systems across industrial plants.
PROFINET
PROFINET
PROFINET is an Industrial Ethernet communication protocol that integrates smart and connected field devices into modern automation environments.
EtherNet/IP
EtherNet/IP
EtherNet/IP enables field instruments to be integrated into automation systems using standard Ethernet technology.
FOUNDATION Fieldbus
FOUNDATION Fieldbus
FOUNDATION Fieldbus enables digital communication between field devices
and control systems using a two-wire architecture.
iTHERM TwistWell – thermowell with helical design
iTHERM TwistWell – thermowell with helical design
The helical thermowell for harsh process conditions where standard thermowells fail due to vortex-induced vibrations!
Technology, construction and benefits of resistance temperature detecors (RTDs) in temperature measurement.
TC temperature measurement
TC temperature measurement
Technology, construction and benefits of thermocouples (TCs) in temperature measurement.
Liquiline:尖端的变送器操作平台技术
Liquiline:尖端的变送器操作平台技术
选择Liquiline平台,您可以有效实现更少的库存花费,节约安装时间,确保操作安全!
Smart instrumentation through Heartbeat Technology
Smart instrumentation through Heartbeat Technology
You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.