尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
  • 历史

#empowerthefield – unleashing the potential

Efficient utilization of unused device data

发行日期: 19.02.2019

Netilion – cloud-based IIoT ecosystem

Every user is looking for ways to carry out predictive maintenance and avoid unplanned system downtime. As a leading provider of measurement instruments for industrial applications, Endress+Hauser wants to offer current and future customers solutions that exploit the untapped potential in their field devices.

While the data already exists, the Netilion applications allow users to take advantage of it. With the Netilion cloud-based ecosystem, Endress+Hauser is showcasing intelligent and connected applications for the Industrial Internet of Things (IIoT).

Heartbeat Technology – constantly feeling the pulse

Endress+Hauser offers a wide range of instruments equipped with Heartbeat, a technology that provides a high level of system availability with minimal effort. The integrated Heartbeat Technology delivers concise, standardized diagnostic notifications and monitoring data that allow users to service and maintain their systems precisely when needed.

In combination with the Netilion applications, this data enables predictive maintenance. The information also provides an indication of operational reliability and process safety. Since the instruments automatically monitor their own condition, manual inspection cycles can be reduced.

Solid measurement instruments: efficiency and reliability

One of the product highlights at the Hannover Messe is the new Liquiphant FTL51B, which follows in the footsteps of the tried-and-tested tuning fork–based Liquiphant level switches. This robust point level switch is suitable for use with all liquids and now comes with the integrated Heartbeat Technology for documented proof testing without removing the instrument or interrupting the process.

Another new product that is also equipped with Heartbeat Technology is the Gammapilot FMG50, a radiometric level transmitter that can be deployed where other measurement principles run up against their limits. Additional highlights that visitors can check out at the Endress+Hauser exhibit booth are the Proline 300/500 flowmeter and a new Promass A flow sensor for measuring smaller flows, which is also available in two-wire technology.

And with the 113 GHz concept, Endress+Hauser is also illustrating that it offers the right frequency for every application when it comes to radar-based level measurements.

Visit our booth C43 in hall 11 and experience firsthand all the new innovations from the People for Process Automation. We look forward to many interesting discussions.

Get access to the Endress+Hauser fair guide by opening the web app and get all the information you need on your smartphone instantly. https://eh.events/hmi_en/

下载

    EH_2019-02-12_Hanover Fair.zip

新闻列表

通过邮箱直接接收下一条新闻稿和新闻。订阅Endress+Hauser新闻列表,时刻关注最新动态。

Endress+Hauser press list

Endress+Hauser regularly sends out press releases on current topics and company information to media professionals.

Select the topics you are interested in:  *
Select the industries you are interested in: *

Personal Data


Fields marked with * are required. You will receive an email with a confirmation of your subscription. The information enlisted is voluntary and your data will only be used for personalizing your newsletters and not be passed onto any third party. For statistical reasons we will perform anonymous link tracking.

联系方式