尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
产品图片:Magphant - 电磁流量计

Magphant电磁流量计

具有高重复性, 实现可靠流量监测的经济型限流开关

DTI200
Please Wait (spinning wheel)
价格核算中…
暂时无价格信息
Price on request
正在激活价格
价格:提供信息
筛选测量/应用任务
测量/应用任务

配置产品,下载CAD设计图

  • 测量原理

    电磁

  • 产品标题

    .

  • 传感器特点

    High plant availability – reliable flow information. Energy-saving flow measurement – no pressure loss due to cross section constriction. Maintenance-free – no moving parts. Compact, space-saving design. Nominal diameter: DN 15 to 2000 (½ to 80").

  • 变送器特点

    Process safety – device self-monitoring and reliable monitoring even with empty piping. Product safety – integrated testing to check correct functioning of the electronics. Easy operation – potentiometer setting of full-scale value. Switch point setting via rotary switch. Current output and relay output.

  • 公称口径范围

    DN15...2000
    1/2"...80"

  • 接液部件材质

    1.4435/316L

  • 测量变量

    Volume flow

  • 最大测量误差

    2%

  • 测量范围

    0...56,550 m3/h

  • 最大过程压力

    0...16 bar abs

  • 介质温度范围

    -20...+120°C
    (-4...+248°F)

  • 环境温度范围

    -20...60 °C (-4 to 140°F)

  • 传感器外壳材质

    Die-cast aluminium, epoxy powder coated

  • 防护等级

    IP 66
    NEMA 4x
    Type 4X

  • 显示/操作

    测试功能

  • 输出

    4...20 mA
    继电器

  • 输入

    -

  • 电源

    24 V DC (20...30 V DC)

  • 防爆认证

    FM
    CSA

  • 产品安全性

    CE, EAC