尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
  • 历史

Fast-responding temperature measurement in polymerization

Thermowell for safety-critical applications

Many reactions in the chemical industry are exothermic, meaning they release heat during the process. Controlling these reactions is crucial to prevent overheating and potential hazards. One example is polymerization, which is used to produce materials like plastics, synthetic fibers, adhesives, resins. To meet the challenges of temperature monitoring in such critical processes, a thermowell design has been developed that responds to process changes up to five times faster than standard designs.

Chemical industry, polymerization process

Benefits

  • Improved response time: significantly reduced response time, improving safety and efficiency.

  • Increased safety: faster response time allows faster detection of critical temperature changes, providing more time for corrective actions.

  • Energy savings and increased yield: improved temperature control allows processes to operate closer to safety limits, potentially saving energy and increasing production yield.

The challenge

In these safety-sensitive applications, rapid temperature changes must be monitored and controlled. One particularly critical scenario is the so called “runaway” reaction, where a linear temperature increase accelerations reaction speeds of the components. If detected in time, the reaction can be stopped either by injecting an inhibitor or by a sudden pressure release.

Our solution

The foundation is our universally applicable, modular industrial thermometer iTHERM ModuLine TM131, enhanced with the fast-responding thermowell QuickLink. In this design, the thermowell tip surrounding the sensor position is equipped with a material that offers two key advantages.

  • 简易产品

  • 轻松执行仪表选型、安装和操作

仪表技术性能

选型便捷程度

  • 标准产品

  • 测量可靠、坚固耐用、低维护需求

仪表技术性能

选型便捷程度

  • 高端产品

  • 功能丰富,适用范围广

仪表技术性能

选型便捷程度

  • 定制产品

  • 专门针对严苛工况设计

仪表技术性能

选型便捷程度

特殊选型

FLEX产品选型 仪表技术性能 选型便捷程度
  • F
  • L
  • E
  • X

Fundamental选型

完美胜任基本测量任务

仪表技术性能
选型便捷程度
  • F
  • L
  • E
  • X

Lean选型

轻松应对关键工艺的测量挑战

仪表技术性能
选型便捷程度
  • F
  • L
  • E
  • X

Extended选型

创新技术助力工艺流程优化

仪表技术性能
选型便捷程度
  • F
  • L
  • E
  • X

Xpert选型

满足严苛工况的特殊测量要求

仪表技术性能
选型便捷程度

特殊选型