Title

尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
product picture of the process gas analyzer SFDS

SFDS
process gas analyzer

Analyzer system for reliable monitoring of smoldering fires

ISFDS
Please Wait (spinning wheel)
价格核算中…
暂时无价格信息
Price on request
正在激活价格
价格:提供信息

产品规格参数

  • 测量值

    CO, O2

  • 测量范围

    CO: 0 ... - 60 ppm / 0 ... 8,000 ppm
    O2: 0 ... - 25 vol. %

  • 环境温度

    Indoor: +5 °C ... +40 °C
    Can be expanded on the system side if necessary
    Indoor with cooling unit: +5 °C ... +50 °C
    Can be expanded on the system side if necessary
    Outdoor: –20 °C ... +50 °C
    Can be expanded on the system side if necessary

应用领域

The SFDS is a continuous measurement system for monitoring carbon monoxide and oxygen in applications with high dust content. The extractive measurement of the components CO and O2 enables early detection of smoldering fires and timely initiation of fire-fighting measures. The ATEX-certified system components allow for reliable monitoring in dust Ex areas (ATEX zones 21 and 22, optionally in zone 20). Unlike with optical systems that measure the surface, deeper-lying embers can also be detected.

  • Early detection of smoldering fires


Device properties:

  • Early CO detection through continuous monitoring

  • Application-specific gas sampling with integrated backflush

  • Measurement point switchover for up to four sampling points

  • Gas sampling using heated sample gas line for ATEX zones 21/22 and also gas sampling unit for ATEX zones 21/22 (gas sampling from zone 20 is possible upon request)

  • Setup of analyzer cabinet in Ex-free areas

  • Pre-configured complete system for easy commissioning

优势

  • Risk minimization thanks to early detection of smoldering fires – protects your capital equipment

  • Long system uptime thanks to high gas sampling quality due to integrated backflush

  • Uninterrupted gas sampling possible in ATEX zones 21 and 22 (gas sampling from Zone 20 is possible upon request)

  • Low operating costs due to long service and test gas intervals and low consumption

  • Cost efficient with only one analyzer for up to four sampling points

  • Industry-proven S700 analyzers are the heart of the system

Xpert选型

  • 定制产品

  • 专门针对严苛工况设计

仪表技术性能

选型便捷程度

特殊选型

  • 简易产品

  • 轻松执行仪表选型、安装和操作

仪表技术性能

选型便捷程度

  • 标准产品

  • 测量可靠、坚固耐用、低维护需求

仪表技术性能

选型便捷程度

  • 高端产品

  • 功能丰富,适用范围广

仪表技术性能

选型便捷程度

  • 定制产品

  • 专门针对严苛工况设计

仪表技术性能

选型便捷程度

特殊选型

FLEX产品选型 仪表技术性能 选型便捷程度
  • F
  • L
  • E
  • X

Fundamental选型

完美胜任基本测量任务

仪表技术性能
选型便捷程度
  • F
  • L
  • E
  • X

Lean选型

轻松应对关键工艺的测量挑战

仪表技术性能
选型便捷程度
  • F
  • L
  • E
  • X

Extended选型

创新技术助力工艺流程优化

仪表技术性能
选型便捷程度
  • F
  • L
  • E
  • X

Xpert选型

满足严苛工况的特殊测量要求

仪表技术性能
选型便捷程度

特殊选型

Please Wait (spinning wheel) Loading alternative products