Title

尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。

Netilion Connect

Accessing field data can be essential for your business. Nevertheless only a small amount of field data is collected and used today. Netilion Connect enables you to easily obtain field data even out of longstanding industrial infrastructures.

Netilion Connect - API for IIoT integration

请尽可能详细地告诉我们您的问题和需求,这样我们就能为您定制合适的解决方案了。

Netilion Connect: Integration via IIoT API ©Endress+Hauser

Unlock field data and access it digitally

Solution Providers

Netilion Connect is for innovation seekers, system integrators and service providers who strive to find new ways of staying competitive and successful for their customers. In that process they create an application that is tailored to the customers' needs, often built on information generated by the customers' existing infrastructure. Netilion Connect can simplify the complexity of obtaining and consuming information. It is designed to help tackle the challenge of accessing the right data straight from the field.

Netilion Connect Capabilities

Netilion Connect combines three elements: edge devices, the cloud platform and the Netilion API. Data collection for Netilion Connect can be automated using edge devices which collect device data and make it available via the Netilion cloud platform. The Netilion API then provides a simple and secure way to access your field data in the Netilion cloud platform. Maximise the benefits gained from real-time field information and accelerate your success.

Netilion Edge Devices

The edge device is the bridge between your field devices and the cloud platform, collecting relevant data that can provide great insights for daily operation in your plant. Depending on the use case, edge devices can deliver measurement data, health statuses, or any other information that can augment your work.

Netilion Cloud Platform

Your facility’s information is valuable and needs protection. Netilion allows you to access data digitally because it meets internationally recognized standards of cloud platform security. The IIoT ecosystem is a safe harbor for your data.

Netilion API

Netilion Connect offers a REST/JSON standard based API, which facilitates data consumption and enables you to build your fully customized solution. Its lightweight data interchange format can be read and written easily by users. And it has a built-in authentication and authorization.

Stefan Blank

“Endress+Hauser的Netilion Connect支持数字数据传输,我们不再需要手动汇总部件的文档资料,工作量显著降低。”

Stefan Blank, BWT Aqua公司
Larissa Pfister, Project Manager, SH Power

With the smart solution from Endress+Hauser, we can enable monitoring of many measuring points. We receive the measured values from the cloud via an interface (API) in our process control system.

Larissa Pfister, Project Manager, SH Power

Want to try Netilion?

Sign up and start developing your own solution for process improvements. Or contact us to get to know more.

请尽可能详细地告诉我们您的问题和需求,这样我们就能为您定制合适的解决方案了。

Advantages of Netilion Connect

Netilion Connect: IIoT made easy

Ease of Use

Sign up and choose your plan. Install an edge device in your plant and access the data via the Netilion API. Use the information and create the application that matches your own needs.

Netilion Connect: IIoT with security standards

Security

A third-party certification body confirmed that the IIoT ecosystem Netilion fulfills the requirements of ISO 27017 ( SQS ). The international standard contains requirements for cloud platforms. Compliance with ISO 27017 ensures that customers can trust the Netilion ecosystem to provide a secure harbor for their data.

Netilion Connect: IIoT at a flexible scale

Flexibility

Developers are empowered to build a solution that is best adapted to their environment, fed with fully validated, consistent and enriched data. Furthermore, Netilion's data models are versatile and built to match the reality of things. The API allows developers to easily use and process data and build a solid and tailor-made solution.

尾注

请尽可能详细地告诉我们您的问题和需求,这样我们就能为您定制合适的解决方案了。

Use our API to optimize your process