Title

尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。

Putting fish welfare first

Real-time monitoring for optimal conditions

Fluctuating oxygen levels in the water can have fatal consequences: fish growth is inhibited, diseases spread, and entire populations die. Warm water and high consumption increase the risk, making reliable monitoring an absolute must.

Employee at a fish farm checks data on the Liquiline transmitter ©Sportfischer Verein Bezirk Visp
Fish in water ©Sportfischer Verein Bezirk Visp

Benefits with the Endress+Hauser solution

  • Continuous monitoring of critical water parameters

  • Automated measurement and documentation

  • Reliable early detection of critical process conditions

  • Remote access to measurement data

  • Improved process stability in fish farming

Marco Burkhalter, Fish Farm Maintenance Manager , Visp District Sport Fishing,Association

The system is easy to operate and works reliably both on a laptop and smartphone. This allows us to keep an eye on the values at all times and from anywhere.

Marco Burkhalter, Fish Farm Maintenance Manager
Visp District Sport Fishing Association

Customer challenge

A stable oxygen concentration is a key requirement in fish farming, as even short-term deviations can lead to significant losses. Oxygen availability is influenced by water temperature and natural biological processes, which cause continuous fluctuations. If measurement values are inaccurate or adjustments are delayed, oxygen levels can quickly move outside the critical range, increasing costs and putting fish stock at risk.

Our solution

The combination of the Liquiline Edge Module and the Netilion cloud platform enables continuous monitoring of critical water parameters in fish farming. Measurement values such as oxygen, pH value and temperature are acquired automatically and are available in real time, eliminating manual measurement and documentation. Reliable data transfer and early detection of critical conditions support stable process control and efficient operation.

联系信息

您对我们的产品组合感兴趣吗?想要谈谈您的实际应用吗?

请尽可能详细地告诉我们您的问题和需求,这样我们就能为您定制合适的解决方案了。