Title

尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。

Level measurement with pressure

Continuous level measurement with differential pressure transmitter

Level measurement with pressure
9 产品
排序方式:
过滤

Application-specific product selection

Use our product finder to search for the right measuring devices, software or system components. The Applicator tool helps you to make an individual product selection according to your application.

About level measurement with pressure

Proven in use in a wide range of applications in numerous industries: Differential pressure transmitters offer the possibility of continuous level measurement as well as volume and mass measurements in liquids. They are suitable for all types of media, both in standard applications and for applications with high process pressures and temperatures.

Measuring principle

For differential pressure measurement in fill level applications, a sensor module measures the hydrostatic pressure, which increases or decreases depending on the fill level due to gravity. A second sensor module measures the head pressure. The level is calculated in the transmitter from these digital values.

Benefits

  • Universal differential pressure transmitters for flow, level and filter applications
  • Process temperatures from -70 to +400 °C are possible with diaphragm seals
  • Improved process availability and minimization of safety risks thanks to electronic differential pressure system