Title

尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
product picture of the flow metering system FLOWSKID

FLOWSKID
flow metering system

Reliable turnkey solution for fiscal metering

IFLSKID
Please Wait (spinning wheel)
价格核算中…
暂时无价格信息
Price on request
正在激活价格
价格:提供信息

产品规格参数

  • 支持设备

    FLOWSIC600-XT
    Flow-X
    分析仪(含防护室)
    气相色谱仪
    阀门
    撬装结构
    监控系统
    站控装置
    管道系统
    压力与温度

应用领域

FLOWSKID flow metering systems are the full gas flow metering system offering. They are provided as a turnkey solution for custody transfer applications. The systems are flexible in design and provide highly accurate measurement data. They are manufactured according to ISO standards and with care to the highest quality using the latest DIN, ANSI, and ASME standards. This means the systems will fulfill local regulations and requirements

  • Natural gas metering applications

  • LNG boil off gas metering

  • Process gas metering systems

  • Maritime gas measurement


Device properties:

  • Complete calibration is possible

  • Customization of instrumentation including gas analyzer, gas chromatograph, and supervisory computer

  • Seamless integration with the flow computer Flow-X

  • Available from Class 150 to Class 2500

  • Modular design

优势

  • Modularity in selecting the metering skid

  • Flexibility in designing the flow metering system

  • As solution provider we take responsibility for the project, reducing efforts for the customer during project execution

  • At all times, the customer is in close control of the project with dedicated project management

  • Reduced shipping costs and efforts for FLOWSKID600-compact

演示视频