Title

尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。

Increased energy efficiency in data center cooling systems

with precise temperature control

Energy costs are a major concern in data center cooling systems, with cooling accounting for up to 40% of total energy consumption. Efficient temperature measurement and control are crucial to minimizing these costs and ensuring the smooth operation of servers and equipment. Accurate temperature data helps prevent overheating, optimize cooling systems, and reduce energy usage, thereby maintaining equipment reliability and lowering operational costs.

Data center network ©iStock

Benefits

  • Prevention of server overheating

  • Lower operational costs

  • Improved overall energy efficiency

  • Compliance with industry standards and regulations

The challenge

Modern data centers increasingly use liquid cooling, but ensuring consistent performance remains a challenge and fluctuations in flow and server heat output can lead to hot spots or wasted energy. Installing sensors is complicated by dense layouts, and the coolant itself can damage sensors over time. In addition, quick response times are crucial, yet affordable 2-wire RTDs often suffer from accuracy issues due to lead-wire resistance especially over long distances.

Our solution

Endress+Hauser instruments reliably monitor and display the temperature of the liquid coolant in data center cooling skids. This accurate measurement helps maintain the desired temperature range for servers, preventing overheating and potential equipment failure. With data center downtime costing an average of a high six-figure sum per second down, maintaining optimal temperatures is critical to business continuity.

联系信息

您对我们的产品组合感兴趣吗?想要谈谈您的实际应用吗?

请尽可能详细地告诉我们您的问题和需求,这样我们就能为您定制合适的解决方案了。